Clear all
Clear all
Include Out of Stock

4 products

4 products

Automation & Control

4 products

Set Ascending Direction Set Descending Direction
  1. AX09-30-10-80 220-230V50Hz/230-240V60Hz Contactor
    1SBL901074R8010
    ₹476.00
    AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn More
  2. CM-IWS.2S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC
    1SVR730670R0200
    ₹14,860.00
    CM-IWS.2S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC Replacement for 1SVR630670R0200 Learn More
  3. CM-IWS.1S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC
    1SVR730660R0100
    ₹18,084.00
    CM-IWS.1S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC Replacement for 1SVR630660R0100 Learn More
  4. CM-IWN.5S Insulation monitoring relay 2c/o, 1-100kOhm,2-200kOhm, 24-240VAC/DC
    1SVR750660R0400
    ₹67,742.00
    CM-IWN.5S Insulation monitoring relay 2c/o, 1-100kOhm,2-200kOhm, 24-240VAC/DC System leakage capacitance 1000 µF Replacement for 1SVR650660R0400 Learn More
No more product
No more product