Clear all
Clear all
Include Out of Stock
Number of Aux Contacts NC
Number of Aux Contacts NO

87 products

87 products

Automation & Control

87 products

Set Ascending Direction Set Descending Direction
  1. AX65-30-11-88 230-240V50Hz/240V-260V60Hz Contactor
    1SBL371074R8811
    ₹4,550.00
    AX50...AX80 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles – control circuit: AC operated – add-on auxiliary contact blocks (optional) for side mounting and a wide range of accessories. Learn More
  2. CAL5X-11 Auxiliary contact block
    1SBN019020R1011
    ₹312.00
    CAL5X-11 Auxiliary Contact Block Learn More
  3. AX12-30-10-80 220-230V50Hz/230-240V60Hz Contactor
    1SBL911074R8010
    ₹535.00
    AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn More
  4. AX18-30-10-80 220-230V50Hz/230-240V60Hz Contactor
    1SBL921074R8010
    ₹580.00
    AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn More
  5. AX32-30-10-86 400-415V50Hz/415V-440V60Hz Contactor
    1SBL281074R8610
    ₹1,790.00
    AX32, AX40 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn More
  6. AX50-30-11-86 400-415V50Hz/415V-440V60Hz Contactor
    1SBL351074R8611
    ₹4,018.78
    AX50...AX80 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles – control circuit: AC operated – add-on auxiliary contact blocks (optional) for side mounting and a wide range of accessories. Learn More
  7. VE5-2 Mechanical and Electrical Interlock Unit
    1SBN030210R1000
    ₹833.00
    VE5-2 Mechanical and Electrical Interlock Unit Learn More
  8. AX25-30-01-81 24V 50/60Hz Contactor
    1SBL931074R8101
    ₹858.00
    AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn More
  9. AX40-30-01-84 110V50Hz/110-120V60Hz Contactor
    1SBL321074R8401
    ₹2,691.00
    AX32, AX40 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn More
  10. AX18-30-01-86 400-415V50Hz/415V-440V60Hz Contactor
    1SBL921074R8601
    ₹739.86
    AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn More
  11. AX80-30-11-84 110V50Hz/110-120V60Hz Contactor
    1SBL411074R8411
    ₹5,635.00
    AX50...AX80 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles – control circuit: AC operated – add-on auxiliary contact blocks (optional) for side mounting and a wide range of accessories. Learn More
  12. CA5X-40E Auxiliary contact block
    1SBN019040R1040
    ₹347.00
    CA5X 4-pole Auxiliary Contact Block Learn More
  13. AX32-30-10-81 24V 50/60Hz Contactor
    1SBL281074R8110
    ₹1,790.00
    AX32, AX40 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories. Learn More
  14. CA5X-01 Auxiliary contact block
    1SBN019010R1001
    ₹94.00
    CA5X-01 Auxiliary Contact Block Learn More
  15. RC5-1/133 Surge Suppressor
    1SBN050100R1001
    ₹487.63
    RC5-1/133 is a RC type surge suppressor designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies, when used with an AC operated conventional contactor for a rated control circuit voltage between 50 ...133 V AC 50/60Hz. The operation of inductive circuits causes overvoltages, in particular on opening of the contactor coil. The electromagnetic energy stored in the coil during contactor closing is restored on opening in the form of surges, the slope and amplitude of which may rise to several kilovolts. A number of drawbacks are observed ranging from interference on the electronic devices to breakdown of insulators and even destruction of certain sensitive components. Advantages: - the surge suppressor is clipped onto the top or side part in regards with the contactor or contactor relay base design without change in device overall dimensions. - very fast clipping: attenuation of steep fronts and thus of high frequencies. No operating delays. Learn More
  16. CA5X-10 Auxiliary contact block
    1SBN019010R1010
    ₹94.00
    CA5X-10 Auxiliary Contact Block Learn More