Clear all
Clear all
Include Out of Stock
Number Of Poles
Number of Aux Contacts NC
Number of Aux Contacts NO

18 products

18 products

Automation & Control

18 products

Set Ascending Direction Set Descending Direction
  1. VBC6A-30-10-05 Mini Rev.Contactor 220-240VDC
    GJL1213911R0105
    ₹1,547.00
    The VBC6A-30-10 mini reversing contactor is a compact 3 pole contactor with 1 auxiliary contact, screw terminals and mechanical interlock and safety blocking. They are ideally suited for applications where reliability is a must and space is at a premium. Mini reversing contactors are used in residential buldings, commercial buildings and industrial applications for the control of three-phase motor loads up to 4 kW (AC-3). Further features are the noiseless and hum-free coil, a a switch position indication and the integrated possibility for rail or wall mounting. Learn More
  2. B7S-30-10-1.7-71 Mini Contactor 24VDC, 1.7W
    GJL1313001R7101
    ₹1,067.00
    The B7S-30-10 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 5.5 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Due to the low coil consumption, this device can be directly controlled by a PLC. Further features are the noiseless and hum-free coil, the integrated protective circuit with diodes and additional overvoltage protection, a switch position indication and the integrated possibility for rail or wall mounting. Auxiliary contacts, Learn More
  3. B7-30-10-F-01 Mini Contactor 24V 40-450Hz
    GJL1311003R0101
    ₹1,351.00
    The B7-30-10-F mini contactor is a compact 3 pole contactor with 1 auxiliary contact and flat pin connection. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 5.5 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting. Learn More
  4. B6-30-10-85 Mini Contactor 380-415V 40-450Hz
    GJL1211001R8105
    ₹1,011.56
    The B6-30-10 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting. Learn More
  5. CA6-11M Auxiliary Contact
    GJL1201317R0003
    ₹472.00
    CA6-11M is an auxiliary contact for side with 2 auxiliary contact and screw terminals. Learn More
  6. BC6-30-10-01 Mini Contactor 24VDC
    GJL1213001R0101
    ₹1,109.00
    The BC6-30-10 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the noiseless and hum-free coil, a switch position indication and the integrated possibility for rail or wall mounting. Learn More
  7. KC6-40E-01 Mini Contactor Relay 24VDC
    GJH1213001R0401
    ₹1,135.00
    The KC6-40E mini contactor relay is a compact 4 pole contactor relay with screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors relays are used in residential buldings, commercial buildings and industrial applications for switching of control signals up to 3 A / 400 V (AC-15). Further features are the noiseless and hum-free coil and a a switch position indication. Learn More
  8. BC7-30-01-01 Mini Contactor 24VDC
    GJL1313001R0011
    ₹1,505.39
    The BC7-30-01 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 5.5 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the noiseless and hum-free coil, a switch position indication and the integrated possibility for rail or wall mounting. Learn More
  9. CAF6-20M Auxiliary Contact
    GJL1201330R0007
    ₹472.00
    The CAF6-20M is an auxiliary contact for front mounting with 2 auxiliary contact and screw terminals. Learn More
  10. BC7-30-10-01 Mini Contactor 24VDC
    GJL1313001R0101
    ₹1,205.00
    The BC7-30-10 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 5.5 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the noiseless and hum-free coil, a switch position indication and the integrated possibility for rail or wall mounting. Learn More
  11. CAF6-11M Auxiliary Contact
    GJL1201330R0003
    ₹359.00
    The CAF6-11M is an auxiliary contact for front mounting with 2 auxiliary contact and screw terminals. Learn More
  12. VBC6-30-01-01 Mini Rev.Contactor 24VDC
    GJL1213901R0011
    ₹2,460.00
    The VBC6-30-01 mini reversing contactor is a compact 3 pole contactor with 1 auxiliary contact, screw terminals and normal mechanical interlock. They are ideally suited for applications where reliability is a must and space is at a premium. Mini reversing contactors are used in residential buldings, commercial buildings and industrial applications for the control of three-phase motor loads up to 4 kW (AC-3). Further features are the noiseless and hum-free coil, a a switch position indication and the integrated possibility for rail or wall mounting. Learn More
  13. KC6-22Z-05 Mini Contactor Relay 220-240VDC
    GJH1213001R0225
    ₹1,135.00
    The KC6-22Z mini contactor relay is a compact 4 pole contactor relay with screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors relays are used in residential buldings, commercial buildings and industrial applications for switching of control signals up to 3 A / 400 V (AC-15). Further features are the noiseless and hum-free coil and a a switch position indication. Learn More
  14. BC6-30-01-01 Mini Contactor 24VDC
    GJL1213001R0011
    ₹1,385.91
    The BC6-30-01 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the noiseless and hum-free coil, a switch position indication and the integrated possibility for rail or wall mounting. Learn More