Clear all
Clear all
Include Out of Stock

9 products

9 products

Automation & Control

9 products

Set Ascending Direction Set Descending Direction
  1. CM-PBE Phase loss monitoring relay 1n/o, L1,2,3= 380-440VAC
    1SVR550882R9500
    ₹3,512.00
    Phase loss- and undervoltage monitoring relay CM-PBE, width 22.5mm, three phase, measuring range L1,L2,L3=380-440VAC, powered by measuring circuit, 1 n/o (closed circuit principle) Learn More
  2. CM-MSS.23S Therm. motor protec. relay 2c/o, 110-130VAC/220-240VAC
    1SVR730700R2200
    ₹5,005.00
    The CM-MSS.23S belongs to the CM-MSS thermistor motor protection relay range. It operates with a rated control supply voltage of 110-130 V AC and 220-240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It features one sensor circuit to monitor PTC temperature sensors and works according to the closed-circuit principle. The relay can be reset automatically, manually or remotely after the failure has been removed. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals. Learn More
  3. CM-MPS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
    1SVR730884R3300
    ₹4,643.00
    The CM-MPS.41S is a multifunctional relay from the CM three-phase monitors range. It operates with a rated control supply voltage / three-phase measuring voltage of 300-500 V AC 50/60 Hz and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. This relay monitors all phase parameters such as over/undervoltage, phase unbalance and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals. Learn More
  4. CM-PBE Phase loss monitoring relay 1n/o, L1,2,3-N=220-240VAC
    1SVR550881R9400
    ₹3,512.00
    Phase loss- and undervoltage monitoring relay CM-PBE, width 22.5mm, single- or three phase, with neutral connection, measuring range L1,L2,L3-N=220-240VAC, powered by measuring circuit, 1 n/o (closed circuit principle) Learn More
  5. CM-ESS.1S Voltage monitoring relay 1c/o, B-C=3-600VRMS, 220-240VAC
    1SVR730831R1300
    ₹10,132.00
    The CM-ESS.1S is a single-functional voltage monitoring relay from the CM single-phase monitors range. This monitoring relay operates with a rated control supply voltage of 220 - 240 V AC and has a 1 c/o (SPDT) output contact rated at 250 V / 4 A. It provides a RMS measuring principle for DC and AC voltages with 4 measuring ranges: 3-30 V, 3-60 A, 30-300 V and 60-600 V and works according to the open-circuit principle. The CM-ESS.1S is configurable for over- or undervoltage monitoring, the hysteresis is adjustable within a range of 3 to 30 % of the threshold value. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals. Learn More
  6. CM-PFS Three-phase monitoring relay 2c/o, L1-L2-L3=200-500VAC 50/60Hz
    1SVR430824R9300
    ₹3,001.63
    Phase sequence relay CM-PFS, width 22.5mm, measuring range L1-L2-L3=200-500VAC 50/60Hz, powered by measuring range, 2 c/o (closed circuit principle) Learn More
  7. CM-PVS.31P Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x160-300VAC
    1SVR740794R1300
    ₹13,726.35
    The CM-PVS.31P relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 160-300 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PVS.31P monitors the phase parameters over/undervoltage and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers maintenance free Easy Connect Technology with push-in terminals. Learn More
  8. CM-PFE Phase sequence monitoring relay 1c/o, L1-L2-L3=208-440VAC
    1SVR550824R9100
    ₹2,465.00
    Phase sequence relay CM-PFE, width 22.5mm, measuring range L1-L2-L3=208-440VAC, powered by measuring circuit, 1 c/o (closed circuit principle) Learn More
  9. CM-PAS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
    1SVR730774R3300
    ₹9,785.00
    The CM-PAS.41S relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 300-500 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PAS.41S monitors the phase parameters phase failure, phase sequence and phase unbalance. An ON-delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals. Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123