Include Out of Stock
Product Range
Accessories for Block Contactors
10
AX09
1
AX185
1
C2SS2
1
CL
4
CL2
45
CP1
16
CP2
10
CP3
5
CP4
4
CR-U
1
E1250DU
1
EK1000
1
GAF1650
3
GAF185
2
GAF300
2
KA1
1
KA4
1
KL70
6
KPR3
3
KSB
7
KTR1
2
M2SS2
1
MLBL
9
MO165
2
MP1
6
MP2
3
MP3
3
MP4
3
MS165
2
PSE
15
PSR
27
Smile
1
TF42
1
ZAF
5
MV Relays
50
AX Contactors
134
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
OT
1
MO-MS
129
UMC
21
E-EF
19
TA-TF
61
Compact
438
Modular
460
Interface Products
322
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
18
ABB Jokab Safety Products
598
Tower Lamps
61
Signal Beacons
35
Power Supplies
51
Time Relays
135
Installation Contactors
57
PSTX
20
Rated Current (In)
0.13A
0.16A
0.17A
0.23A
0.25A
0.31A
0.32A
1
0.41A
0.4A
0.55A
0.63A
0.74A
1.3A
1A
1
1.6A
1.7A
2.3A
2.5A
2.7A
3.1A
4-6mA
4.2A
4A
4mA
5mA
5.7A
6.3A
1
7mA
7.6A
8.2mA
8mA
8.5mA
9.1mA
9.2mA
9.3mA
9.4mA
10.2mA
10A
10mA
9.5mA
9.7mA
9.8mA
9.9mA
11.2mA
12A
12mA
12.7mA
13A
13mA
15mA
16A
18.9A
1
20A
24A
25A
28A
29A
30A
32A
33A
35A
38A
40A
42A
45A
1
47A
51A
53A
54A
60A
65A
67A
68A
70A
1
75A
78A
87A
90A
96A
100A
1
110A
135A
140A
150A
1
210A
1
380A
500A
800A
Search By