Clear all
Clear all

8 products

8 products

Automation & Control

8 products

Set Ascending Direction Set Descending Direction
  1. CP-E 5/3.0 Power supply In:100-240VAC Out: 5VDC/3.0A
    1SVR427033R3000
    ₹3,206.00
    The CP-E 5/3.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 15 W, rated output current is 3.0 A at an output voltage of 5 V DC. The output voltage is adjustable within a range of 4.5 to 5.75 V DC. The output characteristic is hiccup-mode. The power supply allows parallel operation to enable redundancy. A redundancy unit is available as accessory. Learn More
  2. CP-E 24/20.0 Power supply In:115/230VAC Out: 24VDC/20A
    1SVR427036R0000
    ₹13,762.00
    The CP-E 24/20.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 115-230 V AC. The rated output power is 480 W, rated output current is 20 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides an U/I output characteristic. In order to increase capacity, up to 3 units can be connected in parallel. A redundancy unit is available as accessory. Learn More
  3. CP-T 24/5.0 Power supply In: 3x400-500VAC Out: 24VDC/5.0A
    1SVR427054R0000
    ₹8,631.00
    CP-T 24/5.0 Power supply In: 3x400-500VAC Out: 24VDC/5.0A Learn More
  4. CP-E 48/0.62 Power supply In:100-240VAC Out: 48VDC/0.62A
    1SVR427030R2000
    ₹3,957.43
    The CP-E 48/0.62 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 30 W, rated output current is 0.625 A at an output voltage of 48 V DC. The output voltage is adjustable within a range of 48 to 55 V DC. The power supply provides a U/I output characteristic and allows parallel operation to enable redundancy. Learn More
  5. CP-T 24/10.0 Power supply In: 3x400-500VAC Out: 24VDC/10.0A
    1SVR427055R0000
    ₹10,986.00
    CP-T 24/10.0 Power supply In: 3x400-500VAC Out: 24VDC/10.0A Learn More
  6. CP-E 24/5.0 Power supply In:115/230VAC Out: 24VDC/5A
    1SVR427034R0000
    ₹4,978.00
    The CP-E 24/5.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-132 V AC, 180-264 V AC and 210-375 V DC, rated input voltage is 115 or 230 V AC (auto select). The rated output power is 120 W, rated output current is 5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides an U/I output characteristic. In order to increase capacity, up to 3 units can be connected in parallel. A redundancy unit is available as accessory. Learn More
  7. CP-E 24/10.0 Power supply In:115/230VAC Out: 24VDC/10A
    1SVR427035R0000
    ₹7,226.00
    The CP-E 24/10.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-132 V AC, 180-264 V AC and 210-375 V DC, rated input voltage is 115 or 230 V AC (auto select). The rated output power is 240 W, rated output current is 10 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides an U/I output characteristic. In order to increase capacity, up to 3 units can be connected in parallel. A redundancy unit is available as accessory. Learn More
  8. CP-E 24/2.5 Power supply In:100-240VAC Out: 24VDC/2.5A
    1SVR427032R0000
    ₹2,916.00
    The CP-E 24/2.5 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 60 W, rated output current is 2.5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic and allows parallel operation to enable redundancy. A further feature is the signalling output (transistor) for output voltage OK. A redundancy unit is available as accessory. Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123