-
PREVENTIVE MAINTENANCE KIT, 9 YEARS (ACS800-107-0580-7)3AXD50000260706₹607,930.00PREVENTIVE MAINTENANCE KIT, 9 YEARS (ACS800-107-0580-7) | KIT CONTENTS: MC INTERFACE BOARD-AINT-14C (1No.) l El. DC CAPACITOR- B43586-S3468-Q3 (18No.'s) l FLAT CABLE ACS800-104-XXXX-3/5/7 (1No.) l DISCHARGING RESISTOR VHP-6 3X8K 3PCS SP KIT (1No.) l SPAREPART KIT- AFCB-01C & APOW-11C KIT (1No.) l R8i INSULATING SHEET PLASTIC KIT(1No.) l ASSEMBLY KIT CONTROL UNIT MECHANICAL PARTS(1No.) DISCLAIMER: All modules will come with Basic Control Panel as a standard DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MorePREVENTIVE MAINTENANCE KIT, 6 YEARS (ACS800-x07-0680_0980-7)3AXD50000260584₹545,440.00PREVENTIVE MAINTENANCE KIT, 6 YEARS (ACS800-x07-0680_0980-7) | KIT CONTENTS: POWER SUPPLY BOARD-DSMB-01C (1No.) l CONTROL BOARD-DSMB-02C(1No.) l DIODE MODULE-DSAB-01C (1No.) l PLUG CONNECTOR-DSCB-01C (1No.) l WIRE HARNESS-DSAB-01, DSCB-01, DSMB-01 (1No.) DISCLAIMER: All modules will come with Basic Control Panel as a standard DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreCONTROL BOARD RDCU-12C + Crane Software3AXD50000155385₹446,930.00RDCU-12C; CONTROL UNIT+ACXR S/w Learn MoreIGBT BGAD-21C/500A;1700V;EP+ TIM FOIL SP; IGBT MODULE KIT3AXD50000749256₹361,220.00IGBT BGAD-21C/500A;1700V;EP+ TIM FOIL SP Learn MoreIGBT MODULE / ACS880 R9 SPARE KIT3AUA0000120601₹340,487.00IGBT MODULE / ACS880 R9 SPARE KIT DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreMAIN CONTROL BOAR DSSB-01C / MAIN CONTROL BOAR DSSB-01C68300746₹333,088.00MAIN CONTROL BOAR DSSB-01C / MAIN CONTROL BOAR DSSB-01C DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreCONTROL UNIT / RDCU-02C64607901₹325,900.00CONTROL UNIT / RDCU-02C DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreACS800-04-0025-3+J400+K454+L503+P901S80400253JK4L3P10L₹321,080.00ACS800-04-0025-3+J400+K454+L503+P901 Learn MoreIGBT KIT / FS450R17KE3/AGDR-71C S68569591₹294,577.00IGBT KIT / FS450R17KE3/AGDR-71C S DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT KIT / IGBT MODULE+DRIVE FS450R17KE3/AGDR-72C S68569427₹284,488.00IGBT KIT / IGBT MODULE+DRIVE FS450R17KE3/AGDR-72C S DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT KIT / IGBT MODULE+DRIVE FS450R12KE3/AGDR-71C S68569354₹284,100.00IGBT KIT / IGBT MODULE+DRIVE FS450R12KE3/AGDR-71C S DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT MODULE / ACS880 R8 SPARE KIT3AUA0000119991₹283,567.00IGBT MODULE / ACS880 R8 SPARE KIT DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT KIT / IGBT MODULE+DRIVE FS450R12KE3/AGDR-61C S64635875₹275,108.00IGBT KIT / IGBT MODULE+DRIVE FS450R12KE3/AGDR-61C S DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT BGAD-22C/300A;1200V;EP+ TIM FOIL SP3AXD50000749263₹268,600.00IGBT BGAD-22C/300A;1200V;EP+ TIM FOIL SP Learn MoreEXTENSION BOARD KIT68286778₹263,720.00AIMA-01C OPTION/SP KIT - 3 SLOTS FOR I/O EXTENSION OPTIONS Learn MoreIGBT MODULE / ACS880 R7 690V SP KIT3AUA0000119904₹257,926.00IGBT MODULE / ACS880 R7 690V SP KIT DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT MODULE KIT / IGBT BGAD-21C/300A;1700V;EP+ W/ COVER SP3AXD50000158799₹246,120.00IGBT MODULE KIT / IGBT BGAD-21C/300A;1700V;EP+ W/ COVER SP DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT KIT / IGBT MODULE+DRIVE FS300R17KE3/AGDR-76C S68569362₹235,072.00IGBT KIT / IGBT MODULE+DRIVE FS300R17KE3/AGDR-76C S DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreOPTION BOARD KIT / OPTION BOARD KIT / MAIN CIRCUIT INTERFACE SPARE KIT RINT5611C68718929₹227,358.00OPTION BOARD KIT / OPTION BOARD KIT / MAIN CIRCUIT INTERFACE SPARE KIT RINT5611C DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT MODULE / FS300R12KE3/AGDR-72C S68569541₹225,100.00IGBT MODULE / FS300R12KE3/AGDR-72C S DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT MODULE / ACS880 R7 SPARE KIT3AUA0000119901₹223,991.00IGBT MODULE / ACS880 R7 SPARE KIT DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreDDCS COMM., COM-81, 10MB, SET3ADT220134R0001₹209,570.00DDCS COMM., COM-81, 10MB, SET DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT MODULE / FS300R12KE3/AGDR-62C S64717812₹204,200.00IGBT MODULE / FS300R12KE3/AGDR-62C S DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT KIT / FS300R12KE3/AGDR-71C S68569346₹194,100.00IGBT KIT / FS300R12KE3/AGDR-71C S DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MorePOWER SUPPLY BOARD / DSMB-01C64691929₹187,300.00POWER SUPPLY BOARD / DSMB-01C DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT KIT / FS225R12KE3/AGDR-71C S68569303₹169,200.00IGBT KIT / FS225R12KE3/AGDR-71C S DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MorePCB KIT / PCB KIT / RMIO-01C Coated Board68463815₹161,900.00PCB KIT / PCB KIT / RMIO-01C Coated Board DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreMC INTERFACE BOARD / CMIB-11C3AUA0000041488₹142,200.00MC INTERFACE BOARD / CMIB-11C DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreIGBT MODULE / ACS880 R6 690V SP KIT3AUA0000119357₹137,853.00IGBT MODULE / ACS880 R6 690V SP KIT DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreTHYRISTOR/DIODE MODULE / THYR./DIODE MOD. KIT3AUA0000119736₹133,319.00THYRISTOR/DIODE MODULE / THYR./DIODE MOD. KIT DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
Include Out of Stock
Categories
Continuous Output Current I2N(A)
Output Power Pn (kW/HP)
Shops
APS Power Systems Private Limited
51
AXIS CONTROLS
40
Alpha control Instruments Pvt. Ltd.
23
Cableman Electric Company Private Limited
80
Chugh Brothers Private Limited
5
Cyrus Infratech Pvt. ltd.
3
Digital Marketing Systems Private Limited
8
Electrical Rotating Systems Private Limited
16
Filtronics Systems
30
Kudamm Corporation
3
Logix Industrial Automation Solutions
3
RKG Trade Corporation
24
Rcube Electric Private Limited
26
Rhythm Automation Control Private Limited
57
SAS Automation Private Limited
5
SIGMA AUTOMATION & INSTRUMENTS
48
Vdeal System Private Limited
35
Search By