-
PREVENTIVE MAINTENANCE KIT, 9 YEARS (ACS800-107-0580-7)3AXD50000260706₹607,930.00PREVENTIVE MAINTENANCE KIT, 9 YEARS (ACS800-107-0580-7) | KIT CONTENTS: MC INTERFACE BOARD-AINT-14C (1No.) l El. DC CAPACITOR- B43586-S3468-Q3 (18No.'s) l FLAT CABLE ACS800-104-XXXX-3/5/7 (1No.) l DISCHARGING RESISTOR VHP-6 3X8K 3PCS SP KIT (1No.) l SPAREPART KIT- AFCB-01C & APOW-11C KIT (1No.) l R8i INSULATING SHEET PLASTIC KIT(1No.) l ASSEMBLY KIT CONTROL UNIT MECHANICAL PARTS(1No.) DISCLAIMER: All modules will come with Basic Control Panel as a standard DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MorePREVENTIVE MAINTENANCE KIT, 6 YEARS (ACS800-x07-0680_0980-7)3AXD50000260584₹545,440.00PREVENTIVE MAINTENANCE KIT, 6 YEARS (ACS800-x07-0680_0980-7) | KIT CONTENTS: POWER SUPPLY BOARD-DSMB-01C (1No.) l CONTROL BOARD-DSMB-02C(1No.) l DIODE MODULE-DSAB-01C (1No.) l PLUG CONNECTOR-DSCB-01C (1No.) l WIRE HARNESS-DSAB-01, DSCB-01, DSMB-01 (1No.) DISCLAIMER: All modules will come with Basic Control Panel as a standard DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn MoreABB Motor IE2, 90 kW, 120 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor3GBA282220-BDCIN₹488,891.00Developed from the outset for maximum convenience and easy handling, ABB General performance motors can be used in a wide range of industrial applications. These motors are suitable for OEMs to build into pumps and fans, as well as for gearboxes, conveyors, general machinery and other applications. Some standard designs are available from stock, while customer and application specific solutions are manufactured to order and can be tailored to meet specific needs. DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
Include Out of Stock
Product Range
Continuous Output Current I2N(A)
Frame Size (mm)
Output Power kW/ HP
0.37 kW/ 0.5 HP
24
0.55 kW/ 0.75 HP
24
0.75 kW/ 1 HP
24
1.1 kW/ 1.5 HP
24
1.5 kW/ 2 HP
24
2.2 kW/ 3 HP
24
3.7 kW/ 5 HP
24
5.5 kW/ 7.5 HP
24
7.5 kW/ 10 HP
24
9.3 kW/ 12.5 HP
24
11 kW/ 15 HP
24
15 kW/ 20 HP
24
18.5 kW/ 25 HP
24
0.12 kW/ 0.16 HP
6
0.18 kW/ 0.25 HP
6
22 kW/ 30 HP
24
0.25 kW/ 0.33 HP
6
30 kW/ 40 HP
24
37 kW/ 50 HP
24
45 kW/ 60 HP
23
55 kW/ 75 HP
17
75 kW/ 100 HP
10
90 kW/ 120 HP
10
Output Power Pn (kW/HP)
Shops
APS Power Systems Private Limited
51
ARG Distributors Private Limited
25
AXIS CONTROLS
40
Alpha control Instruments Pvt. Ltd.
23
Ambika Enterprises
38
Cableman Electric Company Private Limited
80
Chugh Brothers Private Limited
28
Classic Engineering Motions Private Limited
83
Cyrus Infratech Pvt. ltd.
3
Digital Marketing Systems Private Limited
26
Electrical Rotating Systems Private Limited
90
Electricals and Electronics
59
Electromech (India)
16
Filtronics Systems
30
Gurusabh Power
27
KG Sales Corporation
41
Khandelwal Agencies
71
Kudamm Corporation
3
Logix Industrial Automation Solutions
3
Lokesh Electricals Private Limited
63
Magna Metals and Mill Stores
11
Novatech Systems
6
Pradeep Electricals
58
RKG Trade Corporation
24
Rcube Electric Private Limited
26
Reliable Technosales
35
Rhythm Automation Control Private Limited
56
SAS Automation Private Limited
5
SIGMA AUTOMATION & INSTRUMENTS
61
SSS Euro Engineers
27
Sirus Electronet India Pvt. Ltd.
65
Srii Shakthi Engineering
137
Steel O Fab Engineers
64
The New Indian Machinery Company
64
Vdeal System Private Limited
35
Waterline Corporation
2
Search By