Include Out of Stock
Categories
Product Range
Number Of Poles
Rated Control Circuit Voltage (Uc)
DC Operation 110V
16
DC Operation 12-32 2HV
1
DC Operation 12V
1
DC Operation 150-264 2HV
1
DC Operation 152-264V
12
DC Operation 240V
16
DC Operation 24V
17
DC Operation 25-45V
12
DC Operation 25-65 2HV
1
DC Operation 42V
1
DC Operation 48V
3
DC Operation 50-90 2HV
1
DC Operation 77-143V
12
DC Operation 77-150 2HV
1
DC Operation 90-150V
12
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V
3
50 Hz / 60 Hz 110-250 2GV
2
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
1
50 Hz / 60 Hz 24-50 2GV
2
50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV
1
50 Hz / 60 Hz 250-440 2GV
2
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV
1
50 Hz / 60 Hz 50-133 2GV
2
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
1
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
32
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
2
50 Hz 110V; 60 Hz 110-120V
61
50 Hz 200-500V; 60 Hz 200-500V; DC Operation 200-500V
2
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
1
50 Hz 220-230V; 60 Hz 230-240V
60
50 Hz 230-240V
10
50 Hz 230-240V; 60 Hz 240-260V
1
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
33
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 24-60V
2
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V
1
50 Hz 24V; 60 Hz 24V
61
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
30
50 Hz 400-415V
1
50 Hz 400-415V; 60 Hz 415-440V
61
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
33
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
2
220-240V AC
2
Shops
A R Marketing and Services
8
ANS ELECTRIC LLP
123
Alpha Gama Electric Co.
4
Anand Utilities Pvt Ltd
98
Dynatech Engineers
13
EBASCO MARKETING
124
Electromart
71
JKR SOLUTIONS
18
K G INDUSTRIAL PRODUCT
69
LAKSHYA ENTERPRISES
4
Micronova Impex Pvt Ltd
116
Omega Power Controls
26
PIGEON AGENCY
12
Pankaj Electricals
28
Paramount Industrial Corporation
44
Prakash Electrical Enterprises Pvt. Ltd.
77
Purva Vashi Electricals & Services Pvt. Ltd.
58
SIGMA AUTOMATION & INSTRUMENTS
32
SREE MAHANAM SALES & CONSTRUCTION
15
Shree Narayan Sales & Services
31
Suman Electric Udyogs P Ltd
38
System Controls and Switchgears
88
V D Electrical & Engineering Co.
16
Vashi Integrated Solutions Limited
172
eNarayan Elex India Pvt Ltd
40
Search By