-
ABB Motor IE2, 90 kW, 120 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹488,891.00
(Inclusive of GST 18%)
ABB Motor IE2, 75 kW, 100 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹436,474.00(Inclusive of GST 18%)
ABB Motor IE3, 90 kW, 120 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹409,100.00(Inclusive of GST 18%)
ABB Motor IE3, 90 kW, 120 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹377,000.00(Inclusive of GST 18%)
ABB Motor IE2, 90 kW, 120 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹369,800.00(Inclusive of GST 18%)
ABB Motor IE3, 55 kW, 75 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹367,100.00(Inclusive of GST 18%)
ABB Motor IE3, 75 kW, 100 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹366,900.00(Inclusive of GST 18%)
ABB Motor IE2, 90 kW, 120 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹344,000.00(Inclusive of GST 18%)
ABB Motor IE2, 55 kW, 75 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹337,120.00(Inclusive of GST 18%)
ABB Motor IE2, 75 kW, 100 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹330,700.00(Inclusive of GST 18%)
ABB Motor IE3, 75 kW, 100 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹325,300.00(Inclusive of GST 18%)
ABB Motor IE3, 45 kW, 60 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹323,000.00(Inclusive of GST 18%)
ABB Motor IE2, 75 kW, 100 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹301,800.00(Inclusive of GST 18%)
ABB Motor IE2, 45 kW, 60 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹290,500.00(Inclusive of GST 18%)
ABB Motor IE3, 55 kW, 75 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹249,700.00(Inclusive of GST 18%)
ABB Motor IE3, 55 kW, 75 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹245,600.00(Inclusive of GST 18%)
ABB Motor IE3, 37 kW, 50 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹234,800.00(Inclusive of GST 18%)
ABB Motor IE2, 55 kW, 75 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹224,640.00(Inclusive of GST 18%)
ABB Motor IE2, 37 kW, 50 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹206,600.00(Inclusive of GST 18%)
ABB Motor IE3, 45 kW, 60 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹200,800.00(Inclusive of GST 18%)
ABB Motor IE2, 55 kW, 75 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹197,380.96(Inclusive of GST 18%)
ABB Motor IE3, 30 kW, 40 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹185,200.00(Inclusive of GST 18%)
ABB Motor IE2, 37 kW, 50 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹169,790.00(Inclusive of GST 18%)
ABB Motor IE3, 45 kW, 60 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹166,268.00(Inclusive of GST 18%)
ABB Motor IE3, 37 kW, 50 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹160,574.40(Inclusive of GST 18%)
ABB Motor IE2, 30 kW, 40 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹157,700.00(Inclusive of GST 18%)
ABB Motor IE2, 45 kW, 60 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹156,146.00(Inclusive of GST 18%)
ABB Motor IE3, 37 kW, 50 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹153,700.00(Inclusive of GST 18%)
ABB Motor IE2, 45 kW, 60 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹153,408.26(Inclusive of GST 18%)
ABB Motor IE2, 18.5 kW, 25HP, 415 V, 8 Pole/750 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹148,580.44(Inclusive of GST 18%)
Include Out of Stock
Product Range
Frame Size (mm)
Output Power kW/ HP
0.37 kW/ 0.5 HP
24
0.55 kW/ 0.75 HP
24
0.75 kW/ 1 HP
24
1.1 kW/ 1.5 HP
24
1.5 kW/ 2 HP
24
2.2 kW/ 3 HP
24
3.7 kW/ 5 HP
24
5.5 kW/ 7.5 HP
24
7.5 kW/ 10 HP
24
9.3 kW/ 12.5 HP
24
11 kW/ 15 HP
24
15 kW/ 20 HP
24
18.5 kW/ 25 HP
24
0.12 kW/ 0.16 HP
6
0.18 kW/ 0.25 HP
6
22 kW/ 30 HP
24
0.25 kW/ 0.33 HP
6
30 kW/ 40 HP
24
37 kW/ 50 HP
24
45 kW/ 60 HP
23
55 kW/ 75 HP
17
75 kW/ 100 HP
10
90 kW/ 120 HP
10
Shops
ARG Distributors Private Limited
25
Ambika Enterprises
38
Classic Engineering Motions Private Limited
80
Digital Marketing Systems Private Limited
12
Electrical Rotating Systems Private Limited
74
Gurusabh Power
28
Industrial Drives and Controls
12
KG Sales Corporation
41
Lokesh Electricals Private Limited
106
Magna Metals and Mill Stores
11
Novatech Systems
6
Powertek Automation
6
Pradeep Electricals
58
Reliable Technosales
35
SIGMA AUTOMATION & INSTRUMENTS
5
SSS Euro Engineers
27
Sirus Electronet India Pvt. Ltd.
52
Srii Shakthi Engineering
141
Wintex Engineers
1
Search By