-
ABB Motor IE2, 90 kW, 120 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹488,891.00
(Inclusive of GST 18%)
ABB Motor IE2, 75 kW, 100 HP, 415 V, 4 Pole/1500 rpm, DOL, Flange Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹436,474.00(Inclusive of GST 18%)
ABB Motor IE3, 90 kW, 120 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹409,100.00(Inclusive of GST 18%)
ABB Motor IE3, 90 kW, 120 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹377,000.00(Inclusive of GST 18%)
ABB Motor IE2, 90 kW, 120 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹369,800.00(Inclusive of GST 18%)
ABB Motor IE3, 55 kW, 75 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹367,100.00(Inclusive of GST 18%)
ABB Motor IE3, 75 kW, 100 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹366,900.00(Inclusive of GST 18%)
ABB Motor IE2, 90 kW, 120 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹344,000.00(Inclusive of GST 18%)
ABB Motor IE2, 55 kW, 75 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹337,120.00(Inclusive of GST 18%)
ABB Motor IE2, 75 kW, 100 HP, 415 V, 2 Pole/3000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹330,700.00(Inclusive of GST 18%)
Generic kit 2xD4, Top entry; Quick connector kit/Generic 2xD4, Top entry₹327,195.12(Inclusive of GST 18%)
ABB Motor IE3, 75 kW, 100 HP, 415 V, 4 Pole/1500 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹325,300.00(Inclusive of GST 18%)
ABB Motor IE3, 45 kW, 60 HP, 415 V, 6 Pole/1000 rpm, DOL, Foot Mounted, 3 Phase, TEFC Cast Iron Induction Motor₹323,000.00(Inclusive of GST 18%)
Include Out of Stock
Product Range
Continuous Output Current I2N(A)
Frame Size (mm)
Output Power kW/ HP
0.37 kW/ 0.5 HP
24
0.55 kW/ 0.75 HP
24
0.75 kW/ 1 HP
24
1.1 kW/ 1.5 HP
24
1.5 kW/ 2 HP
24
2.2 kW/ 3 HP
24
3.7 kW/ 5 HP
24
5.5 kW/ 7.5 HP
24
7.5 kW/ 10 HP
24
9.3 kW/ 12.5 HP
24
11 kW/ 15 HP
24
15 kW/ 20 HP
24
18.5 kW/ 25 HP
24
0.12 kW/ 0.16 HP
6
0.18 kW/ 0.25 HP
6
22 kW/ 30 HP
24
0.25 kW/ 0.33 HP
6
30 kW/ 40 HP
24
37 kW/ 50 HP
24
45 kW/ 60 HP
23
55 kW/ 75 HP
17
75 kW/ 100 HP
10
90 kW/ 120 HP
10
Output Power Pn (kW/HP)
Shops
APS Power Systems Private Limited
51
ARG Distributors Private Limited
25
AS AUTOMATION & ENGINEERING SEVICES PRIVATE LIMITED
14
AXIS CONTROLS
45
Accure Power Technologies Private Limited
4
Ambika Enterprises
38
CAS Electrical & Automation Private Limited
11
Cableman Electric Company Private Limited
81
Classic Engineering Motions Private Limited
80
Cyrus Infratech Pvt. ltd.
3
Digital Marketing Systems Private Limited
84
Electrical Rotating Systems Private Limited
89
Encon
48
Filtronics Systems
29
Gurusabh Power
28
HEI Power System Private Limited
92
Industrial Drives and Controls
12
KG Sales Corporation
41
Kudamm Corporation
3
Logix Industrial Automation Solutions
3
Lokesh Electricals Private Limited
106
Magna Metals and Mill Stores
11
Novatech Systems
6
Powertek Automation
114
Pradeep Electricals
58
RKG Trade Corporation
24
Rcube Electric Private Limited
10
Reliable Technosales
35
Rhythm Automation Control Private Limited
56
SIGMA AUTOMATION & INSTRUMENTS
63
SSS Euro Engineers
27
Sirus Electronet India Pvt. Ltd.
52
Srii Shakthi Engineering
141
Vdeal System Private Limited
25
Wintex Engineers
4
Search By