10 products

10 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

General Purpose Drives

10 products

Set Ascending Direction Set Descending Direction
  1. ACS310, 0.75kW/ 1HP, 2.6A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-02A6-4
    ₹11,441.28
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard Learn More
  2. ACS310, 7.5kW/ 10HP, 17.2A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-17A2-4
    ₹28,210.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard Learn More
  3. ACS310, 15kW/ 20HP, 34.1A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-34A1-4
    ₹53,000.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard Learn More
  4. ACS310, 0.55kW/ 0.75HP, 2.1A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-02A1-4
    ₹10,590.50
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard Learn More
  5. ACS310, 3kW/ 4HP, 8A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-08A0-4
    ₹17,769.62
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard Learn More
  6. ACS310, 5.5kW/ 7HP, 13.8A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-13A8-4
    ₹28,400.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard Learn More
  7. ACS310, 4kW/ 5HP, 9.7A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-09A7-4
    ₹19,885.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard Learn More
  8. ACS310, 0.37kW/ 0.5HP, 1.3 A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-01A3-4
    ₹10,034.72
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard Learn More
  9. ACS310, 11kW/ 15HP, 25.4A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-25A4-4
    ₹41,100.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard Learn More
  10. ACS310, 1.1kW/ 1.5HP, 3.6A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-03A6-4
    ₹12,943.42
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123