14 products

14 products

Now or Never offer! - Register or Sign in to avail Flat 5% Discount on Orders above Rs. 5000*T&C apply

General Purpose Variable Frequency Drives

14 products

Set Ascending Direction Set Descending Direction
  1. ACS310, 22kW/ 30HP, 48.4A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 22kW/ 30HP, 48.4A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-48A4-4
    ₹96,973.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  2. ACS310, 18.5kW/ 25HP, 41.8A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 18.5kW/ 25HP, 41.8A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-41A8-4
    ₹74,350.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  3. ACS310, 11kW/ 15HP, 25.4A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 11kW/ 15HP, 25.4A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-25A4-4
    ₹43,390.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  4. ACS310, 7.5kW/ 10HP, 17.2A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 7.5kW/ 10HP, 17.2A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-17A2-4
    ₹40,380.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  5. ACS310, 4kW/ 5HP, 9.7A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 4kW/ 5HP, 9.7A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-09A7-4
    ₹28,030.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  6. ACS310, 3kW/ 4HP, 8A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 3kW/ 4HP, 8A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-08A0-4
    ₹24,960.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  7. ACS310, 2.2kW/ 3HP, 6.2A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 2.2kW/ 3HP, 6.2A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-06A2-4
    ₹22,300.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  8. ACS310, 1.5kW/ 2HP, 4.5A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 1.5kW/ 2HP, 4.5A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-04A5-4
    ₹18,290.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  9. ACS310, 1.1kW/ 1.5HP, 3.6A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 1.1kW/ 1.5HP, 3.6A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-03A6-4
    ₹18,140.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  10. ACS310, 0.75kW/ 1HP, 2.6A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 0.75kW/ 1HP, 2.6A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-02A6-4
    ₹16,040.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  11. ACS310, 0.55kW/ 0.75HP, 2.1A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 0.55kW/ 0.75HP, 2.1A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-02A1-4
    ₹14,840.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  12. ACS310, 0.37kW/ 0.5HP, 1.3 A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 0.37kW/ 0.5HP, 1.3 A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-01A3-4
    ₹14,070.00
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  13. ACS310, 5.5kW/ 7HP, 13.8A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 5.5kW/ 7HP, 13.8A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-13A8-4
    Out of stock
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
  14. ACS310, 15kW/ 20HP, 34.1A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310, 15kW/ 20HP, 34.1A, 3 ph. 415V, IP20 General Purpose Drive for variable torque applications
    ACS310-03E-34A1-4
    Out of stock
    A drive dedicated to optimize your variable torque applications, such as booster pumps and centrifugal fans. Designed with a powerful set of features that vary the drive’s performance in response to changes in pressure, flow or other external data. Helping you to save on operating costs, increase energy efficiency and reduce CO2 emissions. DISCLAIMER: All modules will come with Basic Control Panel as a standard. The product images shown are for illustration purposes only and may not be an exact representation of the product. ABB reserves the right to change product images and specifications at any time without notice. Learn More
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.