Energy Distribution
Residual Current Circuit Breaker with Overcurrent Protection DSB201 M - 1P+N - 30 mA - 16 A - C - Type AC
₹2,697.00
Product Id
2CSR275075R1164
DSB201M AC-C16/0.03 - RCCB with Over current protection
More about Residual Current Circuit Breaker with Overcurrent Protection DSB201 M - 1P+N - 30 mA - 16 A - C - Type AC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range Global | DSB200 M |
| Country of Origin Global | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight Global | 200g |
| Package Height Global | 85mm |
| Package Length Global | 69mm |
| Package Width Global | 35mm |
| Package Width | 35mm |
| Package Length | 69mm |
| Package Height | 85mm |
| Invoice Description | DSB201M AC-C16/0.03 RCCB with Over current protection |
| Product Range | DSB200 M |
| Package Gross Weight | 200g |
| Extended Product Type | DSB201M AC-C16/0.03 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,697.00 + ₹100.00 shipping | ||||
| ₹2,698.00 + ₹100.00 shipping | ||||
| ₹2,832.47 + ₹70.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,697.00 + ₹100.00 shipping | ||||
| ₹2,698.00 + ₹100.00 shipping | ||||
| ₹2,832.47 + ₹70.00 shipping |
Write Your Own Review


