RCD
EDO Kit 230VAC/DC (Shunt Open + Shunt Close + Motor Operator)
₹18,788.00
(Inclusive of 18.00% GST)
Product Id
EDO KIT_230V
YO FA/HF2 220-240 VAC/DC
YC FA/HF2 220-240 VAC/DC
M FA1 220-250 Vac/dc
More about EDO Kit 230VAC/DC (Shunt Open + Shunt Close + Motor Operator)
MRP (Indian Rupees) | Not For Retail Sale |
---|---|
Package Width | 2mmX1301mmX220mm |
Package Length | 2mmX1001mmX180mm |
Package Height | 2mmX601mmX150mm |
Invoice Description | YO FA/HF2 220-240 VAC/DC YC FA/HF2 220-240 VAC/DC M FA1 220-250 Vac/dc |
Product Range | Formula Air |
Package Gross Weight | 7Kgs |
Extended Product Type | EDO Kit 250V |
Total GST Percentage | 18.00 |
HSN Number | 85389000 |
Country of origin | India |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹18,788.00
Free delivery
|
|
||
|
₹24,072.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹18,788.00
Free delivery
|
|
||
|
₹24,072.00
Free delivery
|
|
Write Your Own Review