-
CM-IWM.11 Insulation monitoring relay 2c/o, 1-250kOhm,0.02-20MOhm, 24VDC₹103,425.00
(Inclusive of GST 18%)
CM-IWN.5S Insulation monitoring relay 2c/o, 1-100kOhm,2-200kOhm, 24-240VAC/DC₹63,226.00(Inclusive of GST 18%)
Include Out of Stock
Product Range
Accessories for Block Contactors
10
AX09
1
AX185
1
C2SS2
1
CL
4
CL2
45
CP1
16
CP2
10
CP3
5
CP4
4
CR-U
1
E1250DU
1
EK1000
1
GAF1650
3
GAF185
2
GAF300
2
KA1
1
KA4
1
KL70
6
KPR3
3
KSB
7
KTR1
2
M2SS2
1
MLBL
9
MO165
2
MP1
6
MP2
3
MP3
3
MP4
3
MS165
2
PSE
15
PSR
27
Smile
1
TF42
1
ZAF
5
MV Relays
50
AX Contactors
134
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
OT
1
MO-MS
129
UMC
21
E-EF
19
TA-TF
61
Compact
438
Modular
460
Interface Products
322
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
18
ABB Jokab Safety Products
598
Tower Lamps
61
Signal Beacons
35
Power Supplies
50
Time Relays
135
Installation Contactors
57
PSTX
20
Rated Operational Current (Ie)
0.13A
2
0.16A
5
0.17A
2
0.23A
2
0.25A
5
0.31A
2
0.32A
2
0.41A
2
0.4A
5
0.55A
2
0.63A
5
0.74A
2
1.3A
2
1.4A
1
1A
9
1.6A
4
1.7A
2
1.8A
1
2.3A
2
2.4A
1
2.5A
4
2.7A
2
3.1A
3
4.2A
2
4A
5
5A
1
5.7A
2
6.3A
6
6.5A
1
7.6A
2
8.5A
1
10A
74
11A
1
12A
28
13A
2
14A
1
16A
17
18.9A
3
19A
1
20A
7
24A
1
25A
7
28A
1
29A
1
30A
2
32A
8
33A
1
35A
1
38A
1
40A
2
42A
4
45A
2
47A
1
51A
1
52A
2
53A
1
54A
2
60A
2
63A
8
65A
4
67A
2
68A
1
70A
1
75A
4
78A
1
80A
3
87A
1
90A
7
2A
2
6A
65
96A
1
0.1A
1
8A
13
100A
6
110A
3
135A
2
140A
2
150A
2
175A
1
200A
1
210A
1
380A
1
500A
1
800A
1
Rated Current (In)
0.13A
2
0.16A
3
0.17A
2
0.23A
2
0.25A
3
0.31A
2
0.32A
1
0.41A
2
0.4A
3
0.55A
2
0.63A
3
0.74A
2
1.3A
2
1A
6
1.6A
3
1.7A
2
2.3A
2
2.5A
3
2.7A
1
3.1A
2
4-6mA
10
4.2A
2
4A
3
4mA
10
5mA
4
5.7A
2
6.3A
4
7mA
6
7.6A
2
8.2mA
2
8mA
4
8.5mA
1
9.1mA
2
9.2mA
2
9.3mA
1
9.4mA
1
10.2mA
1
10A
5
10mA
5
9.5mA
1
9.7mA
2
9.8mA
4
9.9mA
4
11.2mA
1
12A
3
12mA
10
12.7mA
1
13A
2
13mA
1
15mA
23
16A
7
18.9A
1
20A
6
24A
1
25A
4
28A
1
29A
1
30A
1
32A
5
33A
1
35A
1
38A
1
40A
1
42A
2
45A
1
47A
1
51A
1
53A
1
54A
2
60A
2
65A
2
67A
1
68A
1
70A
1
75A
4
78A
1
87A
1
90A
5
96A
1
100A
5
110A
1
135A
1
140A
1
150A
1
210A
1
380A
1
500A
1
800A
1
Rated Control Circuit Voltage (Uc)
DC Operation 110V
16
DC Operation 12-32 2HV
1
DC Operation 12V
1
DC Operation 150-264 2HV
1
DC Operation 152-264V
12
DC Operation 24-60V
10
DC Operation 240V
16
DC Operation 24V
17
DC Operation 25-45V
12
DC Operation 25-65 2HV
1
DC Operation 42V
1
DC Operation 48V
3
DC Operation 50-90 2HV
1
DC Operation 77-143V
12
DC Operation 77-150 2HV
1
DC Operation 90-150V
12
24V AC
12
24V DC
12
48V AC
11
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V
3
50 Hz / 60 Hz 110-250 2GV
2
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
1
50 Hz / 60 Hz 24-50 2GV
2
50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV
1
50 Hz / 60 Hz 250-440 2GV
2
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV
1
50 Hz / 60 Hz 50-133 2GV
2
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
1
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
32
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
34
50 Hz 110V; 60 Hz 110-120V
79
50 Hz 200-500V; 60 Hz 200-500V; DC Operation 200-500V
2
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
1
50 Hz 220-230V; 60 Hz 230-240V
78
50 Hz 220V; 60 Hz 220-240V
1
50 Hz 230-240V
12
50 Hz 230-240V; 60 Hz 240-260V
3
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
33
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
15
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 24-60V
2
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V
1
50 Hz 24V; 60 Hz 24V
79
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
30
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
23
50 Hz 380V; 60 Hz 380-415V
1
50 Hz 400-415V
3
50 Hz 400-415V; 60 Hz 415-440V
80
50 Hz 42V; 60 Hz 42V
1
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
33
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
28
60 Hz 110V
1
110-125V DC
11
110-127V AC
13
220-240V AC
14
220-240V DC
12
380-415V AC
11
Setting Range (OLR)
0.10-0.13A
2
0.10-0.16A
1
0.10-0.32A
2
0.13-0.17A
2
0.16-0.25A
1
0.17-0.23A
2
0.23-0.31A
2
0.25-0.40A
1
0.30-1.0A
2
0.31-0.41A
2
0.40-0.63A
1
0.41-0.55A
2
0.55-0.74A
2
0.63-1.00A
1
0.74-1.0A
2
0.80-2.7A
2
1.0-1.3A
2
1.00-1.40A
1
1.3-1.7A
2
1.30-1.80A
1
1.7-2.3A
2
1.70-2.40A
1
1.9-6.3A
1
2.0-6.3A
1
2.20-3.10A
1
2.3-3.1A
2
2.80-4.00A
1
3.1-4.2A
2
3.50-5.00A
1
4.2-5.7A
2
4.50-6.50A
1
5.7-18.9A
2
5.7-7.6A
2
6.00-8.50A
1
7.50-11.0A
1
7.6-10A
2
9.0-30A
2
10-13A
2
10.0-14.0A
1
13-16A
2
13.0-19.0A
1
15-45A
2
16-20A
1
18.0-25.0A
2
20-24A
1
22-28A
1
22.0-32.0A
2
24-29A
1
24.0-32.0A
1
25-33A
1
25-70A
1
27-80A
1
29-35A
1
29.0-42.0A
2
30-40A
1
35-38A
1
36-100A
1
36-47A
1
36-52A
1
36.0-52.0A
1
40-51A
1
44-53A
1
45-63A
1
45.0-63.0A
1
48-60A
1
50-140A
1
50-60A
1
54-150A
1
57-67A
1
57-68A
1
60-80A
1
60.0-80.0A
1
63-210A
1
65-78A
1
65-90A
1
66-90A
2
75-87A
1
80-110A
3
84-96A
1
100-135A
2
110-142A
1
110-150A
1
115-380A
1
130-175A
1
150-200A
1
150-500A
1
250-800A
1
Bezel Material
Color
Shops
A R Marketing and Services
13
ANS ELECTRIC LLP
360
APS SOLUÇÕES
5
Alpha Gama Electric Co.
4
Anand Utilities Pvt Ltd
243
BahiaTech Materiais Elétricos
1
Dynatech Engineers
13
EBASCO MARKETING
302
Electromart
199
GANPATI ELECTRICALS
1
JKR SOLUTIONS
22
K G INDUSTRIAL PRODUCT
185
LAKSHYA ENTERPRISES
33
MANI SALES
5
Micronova Impex Pvt Ltd
342
Omega Power Controls
81
PIGEON AGENCY
30
PJNeblina
2
Pankaj Electricals
65
Paramount Industrial Corporation
88
Prakash Electrical Enterprises Pvt. Ltd.
157
Purva Vashi Electricals & Services Pvt. Ltd.
176
RADIANT
26
RH Materiais Elétricos
3
Ribeiro Automacao
6
Rushil Enterprise
1
SIGMA AUTOMATION & INSTRUMENTS
64
SREE MAHANAM SALES & CONSTRUCTION
25
Shree Narayan Sales & Services
72
Suman Electric Udyogs P Ltd
64
System Controls and Switchgears
268
V D Electrical & Engineering Co.
45
Vashi Integrated Solutions Limited
483
eNarayan Elex India Pvt Ltd
68
Menu Category
Electronic Protection Relays
648
Mini Contactors
62
Signalling Contacts
7
Accessories
354
Auxiliary Contacts
48
Connecting Link
15
Contactors
127
Contactors upto 100A
373
Contactors above 100A
129
Double Pushbuttons
44
Electronic Overload Relays
24
Enclosures
14
Handles
8
Lamp Block
37
Manual Motor Starter
49
Manual Motor Starter (Magnetic)
27
Mechanical Interlocks
13
Mechanical Latching Unit
11
Mini Reversing Contactors
37
Mounting Kit
13
Optical Safety Devices
148
Pilot Devices
108
Pilot Lights
61
Pushbuttons
216
Safety Products
361
Safety Relays & Controllers
89
Selector Switches
247
Shunt Opening Release
8
Soft Starters
41
Spares
87
Special Application Contactors
35
Surge Suppressors
20
Thermal Overload Relays
94
Timers
4
Transformer Protection Circuit Breaker
14
Undervoltage Release
7
Universal Motor Controllers
4
Emergency Pushbuttons
39
Joystick
8
Buzzer
8
Search By