Clear all
Clear all
Include Out of Stock
Rated Residual Current
Rated Short-Circuit Capacity (Icn)

58 products

58 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Energy Distribution

58 products

Set Ascending Direction Set Descending Direction
  1. OHB80J6 HANDLE
    1SCA022381R0240
    ₹861.00
    OHB80J6 PISTOL HANDLE Learn More
  2. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹8,074.00
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  3. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  4. DS201 M C25 AC30 - RCBO
    2CSR275040R1254
    ₹1,963.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  5. DS201 M C40 AC100 - RCBO
    2CSR275040R2404
    ₹2,676.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  6. DS201 M C20 AC100 - RCBO
    2CSR275040R2204
    ₹2,316.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  7. DS201 M C25 AC100 - RCBO
    2CSR275040R2254
    ₹2,205.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  8. DS201 M C40 APR300 - RCBO
    2CSR275440R3404
    ₹4,820.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; provides an optimal trade-off between safety and continuity of service, thanks to the resistance to unwanted trippings; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA); protection and isolation of resistive and inductive loads. Learn More
  9. DS201 M C40 AC30 - RCBO
    2CSR275040R1404
    ₹2,528.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  10. DS201 M C40 APR30 - RCBO
    2CSR275440R1404
    ₹3,568.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; provides an optimal trade-off between safety and continuity of service, thanks to the resistance to unwanted trippings; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA); protection and isolation of resistive and inductive loads. Learn More
  11. DS201 M C25 APR30 - RCBO
    2CSR275440R1254
    ₹3,382.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; provides an optimal trade-off between safety and continuity of service, thanks to the resistance to unwanted trippings; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA); protection and isolation of resistive and inductive loads. Learn More
  12. DS201 M C16 AC300 - RCBO
    2CSR275040R3164
    ₹2,131.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  13. DS201 M C32 AC30 - RCBO
    2CSR275040R1324
    ₹2,131.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  14. DS201 M C32 AC300 - RCBO
    2CSR275040R3324
    ₹2,205.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  15. DS201 M C16 AC100 - RCBO
    2CSR275040R2164
    ₹2,205.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  16. DS201 M C32 AC100 - RCBO
    2CSR275040R2324
    ₹2,280.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  17. DS201 M C25 AC300 - RCBO
    2CSR275040R3254