Clear all
Clear all
Include Out of Stock

41 products

41 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Energy Distribution

41 products

Set Ascending Direction Set Descending Direction
  1. OHB80J6 HANDLE
    1SCA022381R0240
    ₹861.00
    OHB80J6 PISTOL HANDLE Learn More
  2. OT3200E03P SWITCH-DISCONNECTOR
    1SCA128481R1001
    ₹119,391.46
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  3. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹8,074.00
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  4. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  5. SOR T4-T5-T6 110..127 Vac - 110..125 Vdc
    1SDA054865R1
    ₹1,752.00
    SHUNT OPENING RELEASE 110...127V AC-110...125V DC T4-T5-T6 Learn More
  6. SOR T4-T5-T6 12 Vdc
    1SDA054862R1
    ₹1,810.71
    SHUNT OPENING RELEASE 12V DC T4-T5-T6 Learn More
  7. GEAR.MOTOR DEVICE T7M-X1 220...250Vac/dc
    1SDA062116R1
    ₹21,868.00
    GEARED MOTOR DEVICE 220...250V AC-DC T7M-X1 Learn More
  8. KIT MP T5 400 W 3p
    1SDA054845R1
    ₹7,338.42
    KIT CONVERSION FOR MOVING PART WITHDRAWABLE THREE-POLE T5 400 Learn More
  9. MOE T4-T5 220...250 Vac/dc
    1SDA054897R1
    ₹16,947.00
    MOTOR OPERATOR 220...250V AC-DC T4-T5 Learn More
  10. UVR T4-T5-T6 380...440 Vac
    1SDA054885R1
    ₹4,040.00
    UNDERVOLTAGE RELEASE 380...440V AC T4-T5-T6 Learn More
  11. SOR T4-T5-T6 380...440 Vac
    1SDA054867R1
    ₹1,752.00
    SHUNT OPENING RELEASE 380...440V AC T4-T5-T6 Learn More
  12. AUX T1...T6 1Q 1SY
    1SDA051368R1
    ₹808.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION T1-T2-T3-T4-T5-T6 Learn More
  13. UVD 220/250VE1/6-T7-X1-T8-E1.2/6.2-XT7/M
    1SDA038320R1
    ₹5,647.00
    ELECTRONIC TIME DELAY 220/250V DC/AC E1/6-T7-T7M-X1-T8-E1.2/6.2-XT7-XT7M Learn More
  14. AUX T1...T6 3Q 1SY
    1SDA051369R1
    ₹1,303.00
    3 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION T1-T2-T3-T4-T5-T6 Learn More
  15. AUX-C T4-T5-T6 1Q 1SY 400 Vac
    1SDA054912R1
    ₹1,699.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 400V AC WIRED T4-T5-T6 Learn More
  16. SOR T7-T7M-X1 110...120Va.c./d.c.
    1SDA062069R1
    ₹3,406.00
    SHUNT OPENING RELEASE 110...120V AC-DC T7-T7M-X1 Learn More
  17. MOE T4-T5 48...60 Vdc
    1SDA054895R1
    ₹16,808.00
    MOTOR OPERATOR 48...60V DC T4-T5 Learn More
  18. SOR-C T4-T5-T6 24...30 Vac/dc
    1SDA054870R1
    ₹3,087.00
    SHUNT OPENING RELEASE WIRED 24...30V AC-DC T4-T5-T6 Learn More
  19. PB100 T4-5-T7-X1-A3 3p PART.DIV.PHA.LOW
    1SDA054970R1
    ₹508.00
    KIT PARTITIONS DIV. PHASE LOW FOR THREE-POLE H=100 MM 4pcs T4-T5-T7-T7M-X1-A3 Learn More
  20. KLC-S T7M KEY LOCK EQ.N.20005 OP.
    1SDA062142R1
    ₹2,001.87
    KEY LOCK EQUAL N.20005 IN OPEN BETWEEN MORE C.BREAKERS T7M Learn More
  21. RHE T7 F/W NORM. RETURNED
    1SDA062122R1
    ₹4,085.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-WITHDRAWABLE T7 Learn More
  22. PB100 T4-5-T7-X1-A3 4p PART.DIV.PHA.LOW
    1SDA054971R1
    ₹736.00
    KIT PARTITIONS DIV. PHASE LOW FOR FOUR-POLE H=100 MM 6pcs T4-T5-T7-T7M-X1-A3 Learn More
  23. AUX-C T4-T5-T6 1Q 1SY 250 Vac/dc
    1SDA054910R1
    ₹1,162.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED T4-T5-T6 Learn More
  24. AUX T7-T7M-X1 2Q 24Vd.c.
    1SDA062101R1
    ₹881.00
    2 CHANGEOVER CONTACTS OPEN-CLOSED V <(><<)> 24V DC T7-T7M-X1 Learn More
  25. ADP 10pin MOE AUE T4-T5-T6 P/W
    1SDA054924R1
    ₹1,186.00
    ADAPTER CONNECTOR 10pin FOR MOE-AUE ON PLUG/IN-WITHDRAWABLE C.BREAKER T4-T5-T6 Learn More
  26. SOR-C T4-T5-T6 220..240Vac - 220..250Vdc
    1SDA054873R1
    ₹3,087.00
    SHUNT OPENING RELEASE WIRED 220...240V AC-220...250V DC T4-T5-T6 Learn More
  27. AUX T1...T6 3Q 1SY 24 Vdc
    1SDA054914R1
    ₹1,360.00
    3 CHANGEOVER CONTACTS OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 24V DC T1-T2-T3-T4-T5-T6 Learn More
  28. SCR T7M-X1 24Va.c./d.c.
    1SDA062076R1
    ₹4,492.26
    SHUNT CLOSING RELEASE 24V AC-DC T7M-X1 Learn More
  29. MOE-E T4-T5 220...250 Vac/dc X REM.CONT.
    1SDA054902R1
    ₹22,219.00
    MOTOR OPERATOR 220...250V AC-DC WITH MODULE FOR REMOTE CONTROL WITH PR222DS/PD T4-T5 Learn More
  30. SOR T4-T5-T6 24...30 Vac/dc
    1SDA054863R1
    ₹1,810.71
    SHUNT OPENING RELEASE 24...30V AC-DC T4-T5-T6 Learn More
No more product
No more product