Clear all
Clear all
Include Out of Stock

42 products

42 products

Energy Distribution

42 products

Set Ascending Direction Set Descending Direction
  1. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹7,474.00
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  2. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹6,996.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  3. SOR T4-T5-T6 110..127 Vac - 110..125 Vdc
    1SDA054865R1
    ₹1,690.00
    SHUNT OPENING RELEASE 110...127V AC-110...125V DC T4-T5-T6 Learn More
  4. SOR T4-T5-T6 12 Vdc
    1SDA054862R1
    ₹1,994.20
    SHUNT OPENING RELEASE 12V DC T4-T5-T6 Learn More
  5. GEAR.MOTOR DEVICE T7M-X1 220...250Vac/dc
    1SDA062116R1
    ₹21,133.00
    GEARED MOTOR DEVICE 220...250V AC-DC T7M-X1 Learn More
  6. KIT MP T5 400 W 3p
    1SDA054845R1
    ₹8,035.80
    KIT CONVERSION FOR MOVING PART WITHDRAWABLE THREE-POLE T5 400 Learn More
  7. MOE T4-T5 220...250 Vac/dc
    1SDA054897R1
    ₹15,748.00
    MOTOR OPERATOR 220...250V AC-DC T4-T5 Learn More
  8. UVR T4-T5-T6 380...440 Vac
    1SDA054885R1
    ₹3,901.00
    UNDERVOLTAGE RELEASE 380...440V AC T4-T5-T6 Learn More
  9. MOE T4-T5 24 Vdc
    1SDA054894R1
    ₹19,706.00
    MOTOR OPERATOR 24V DC T4-T5 Learn More
  10. SOR T4-T5-T6 380...440 Vac
    1SDA054867R1
    ₹1,690.00
    SHUNT OPENING RELEASE 380...440V AC T4-T5-T6 Learn More
  11. MOE-E T6 220...250 Vac/dc x REM.CONT.
    1SDA060403R1
    ₹25,485.00
    MOTOR OPERATOR 220...250V AC-DC WITH MODULE FOR REMOTE CONTROL WITH PR222DS/PD T6 Learn More
  12. AUX T1...T6 1Q 1SY
    1SDA051368R1
    ₹792.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION T1-T2-T3-T4-T5-T6 Learn More
  13. UVD 220/250VE1/6-T7-X1-T8-E1.2/6.2-XT7/M
    1SDA038320R1
    ₹5,064.00
    ELECTRONIC TIME DELAY 220/250V DC/AC E1/6-T7-T7M-X1-T8-E1.2/6.2-XT7-XT7M Learn More
  14. AUX T1...T6 3Q 1SY
    1SDA051369R1
    ₹1,278.00
    3 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION T1-T2-T3-T4-T5-T6 Learn More
  15. AUX-C T4-T5-T6 1Q 1SY 400 Vac
    1SDA054912R1
    ₹1,641.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 400V AC WIRED T4-T5-T6 Learn More
  16. SOR T7-T7M-X1 110...120Va.c./d.c.
    1SDA062069R1
    ₹3,291.00
    SHUNT OPENING RELEASE 110...120V AC-DC T7-T7M-X1 Learn More
  17. MOE T4-T5 48...60 Vdc
    1SDA054895R1
    ₹16,876.00
    MOTOR OPERATOR 48...60V DC T4-T5 Learn More
  18. PB100 T4-5-T7-X1-A3 3p PART.DIV.PHA.LOW
    1SDA054970R1
    ₹491.00
    KIT PARTITIONS DIV. PHASE LOW FOR THREE-POLE H=100 MM 4pcs T4-T5-T7-T7M-X1-A3 Learn More
  19. KLC-S T7M KEY LOCK EQ.N.20005 OP.
    1SDA062142R1
    ₹2,200.70
    KEY LOCK EQUAL N.20005 IN OPEN BETWEEN MORE C.BREAKERS T7M Learn More
  20. AUX T7 1Q + 1SY 24Vd.c.
    1SDA062103R1
    ₹1,545.80
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 24V DC T7 Learn More
  21. RHE T7 F/W NORM. RETURNED
    1SDA062122R1
    ₹3,901.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-WITHDRAWABLE T7 Learn More
  22. PB100 T4-5-T7-X1-A3 4p PART.DIV.PHA.LOW
    1SDA054971R1
    ₹814.20
    KIT PARTITIONS DIV. PHASE LOW FOR FOUR-POLE H=100 MM 6pcs T4-T5-T7-T7M-X1-A3 Learn More
  23. AUX-C T4-T5-T6 1Q 1SY 250 Vac/dc
    1SDA054910R1
    ₹1,051.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED T4-T5-T6 Learn More
  24. AUX T7-T7M-X1 2Q 24Vd.c.
    1SDA062101R1
    ₹848.00
    2 CHANGEOVER CONTACTS OPEN-CLOSED V <(><<)> 24V DC T7-T7M-X1 Learn More
  25. ADP 10pin MOE AUE T4-T5-T6 P/W
    1SDA054924R1
    ₹1,469.10
    ADAPTER CONNECTOR 10pin FOR MOE-AUE ON PLUG/IN-WITHDRAWABLE C.BREAKER T4-T5-T6 Learn More
  26. SOR-C T4-T5-T6 220..240Vac - 220..250Vdc
    1SDA054873R1
    ₹3,516.40
    SHUNT OPENING RELEASE WIRED 220...240V AC-220...250V DC T4-T5-T6 Learn More
  27. AUX T1...T6 3Q 1SY 24 Vdc
    1SDA054914R1
    ₹1,235.00
    3 CHANGEOVER CONTACTS OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 24V DC T1-T2-T3-T4-T5-T6 Learn More
  28. SCR T7M-X1 24Va.c./d.c.
    1SDA062076R1
    ₹4,932.40
    SHUNT CLOSING RELEASE 24V AC-DC T7M-X1 Learn More
  29. MOE-E T4-T5 220...250 Vac/dc X REM.CONT.
    1SDA054902R1
    ₹20,647.00
    MOTOR OPERATOR 220...250V AC-DC WITH MODULE FOR REMOTE CONTROL WITH PR222DS/PD T4-T5 Learn More
  30. SOR T4-T5-T6 24...30 Vac/dc
    1SDA054863R1
    ₹1,690.00
    SHUNT OPENING RELEASE 24...30V AC-DC T4-T5-T6 Learn More
No more product
No more product