Clear all
Clear all
Include Out of Stock
Degree of Protection
Pin Configuration

49 products

49 products

Energy Distribution

49 products

Set Ascending Direction Set Descending Direction
  1. XT2 W FP 3p EF
    1SDA068200R1
    ₹8,163.00
    FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS XT2 Learn More
  2. RC Inst HV 85...690Vac XT1 4p F
    1SDA067124R1
    ₹12,386.00
    RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED FOUR-POLE XT1 Learn More
  3. EKIP COM x LSI-LSIG-M/LRIU XT2-XT4 F/P
    1SDA068661R1
    ₹8,716.50
    EKIP COM COMMUNICATION MODULE MODBUS (INTERNAL) FOR EKIP LSI-LSIG-M/LRIU FOR FIXED-PLUG-IN C.BREAKER XT2-XT4 Learn More
  4. RC Inst HV 85...690Vac XT1 3p F
    1SDA067122R1
    ₹10,701.00
    RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED THREE-POLE XT1 Learn More
  5. Socket-outlet prepared for MCB/RCD, 6h, 16A, IP67, 2P+E
    2CMA164572R1000
    ₹5,106.00
    Socket-outlet prepared for MCB/RCD, earthing sleeve position 6h, rated current 16A, IP67 watertight, 2-poles+earth, frequency 50-60 Hz, color code Blue Learn More
  6. LTC XT2 3p TERMINAL COVERS LOW 2pcs
    1SDA066657R1
    ₹987.00
    LOW TERMINAL-COVERS THREE-POLE 2pcs XT2 Learn More
  7. AUX 1Q 250Vac/dc XT1...XT4
    1SDA066422R1
    ₹436.50
    1 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 250V AC-DC XT1..XT4 Learn More
  8. RHE XT2-XT4 F/P STAND. RETURNED
    1SDA069055R1
    ₹1,053.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN XT2-XT4 Learn More
  9. MOE XT2-XT4 220...250V ac/dc
    1SDA066466R1
    ₹14,410.00
    MOTOR OPERATOR 220...250V AC-DC XT2-XT4 Learn More
  10. MOD XT1-XT3 220...250V ac/dc
    1SDA066460R1
    ₹8,883.00
    MOTOR OPERATOR 220...250V AC-DC BY DIRECT ACTION XT1-XT3 Learn More
  11. HTC XT1 4p TERMINAL COVERS HIGH 2pcs
    1SDA066665R1
    ₹1,674.00
    HIGH TERMINAL-COVERS FOUR-POLE 2pcs XT1 Learn More
  12. RHD XT2-XT4 F/P STAND. DIRECT
    1SDA069053R1
    ₹1,026.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT2-XT4 Learn More
  13. KIT ES XT3 6pcs
    1SDA066899R1
    ₹1,215.00
    EXTENDED FRONT TERMINALS DISTANCE 6pcs XT3 Learn More
  14. RHD XT1-XT3 F/P STAND. DIRECT
    1SDA066475R1
    ₹879.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT3 Learn More
  15. AUX-C 1Q+1SY 24Vdc XT1..XT4 F/P
    1SDA066446R1
    ₹1,017.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 24V DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn More
  16. KIT ES XT1 8pcs
    1SDA066892R1
    ₹1,120.50
    EXTENDED FRONT TERMINALS DISTANCE 8pcs XT1 Learn More