Clear all
Clear all
Include Out of Stock

55 products

55 products

Energy Distribution

55 products

Set Ascending Direction Set Descending Direction
  1. XT2 W FP 3p EF
    1SDA068200R1
    ₹8,163.00
    FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS XT2 Learn More
  2. RC Inst HV 85...690Vac XT1 4p F
    1SDA067124R1
    ₹12,386.00
    RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED FOUR-POLE XT1 Learn More
  3. EKIP COM x LSI-LSIG-M/LRIU XT2-XT4 F/P
    1SDA068661R1
    ₹8,716.50
    EKIP COM COMMUNICATION MODULE MODBUS (INTERNAL) FOR EKIP LSI-LSIG-M/LRIU FOR FIXED-PLUG-IN C.BREAKER XT2-XT4 Learn More
  4. RC Inst HV 85...690Vac XT1 3p F
    1SDA067122R1
    ₹10,701.00
    RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED THREE-POLE XT1 Learn More
  5. Isolator E204/125r
    2CDE284001R0125
    ₹946.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  6. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹7,312.20
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  7. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  8. Isolator E204/100r
    2CDE284001R0100
    ₹869.13
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  9. Isolator E204/80r
    2CDE284001R0080
    ₹892.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  10. Isolator E202/100r
    2CDE282001R0100
    ₹743.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  11. Isolator E203/100r
    2CDE283001R0100
    ₹867.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  12. LTC XT2 3p TERMINAL COVERS LOW 2pcs
    1SDA066657R1
    ₹987.00
    LOW TERMINAL-COVERS THREE-POLE 2pcs XT2 Learn More
  13. AUX 1Q 250Vac/dc XT1...XT4
    1SDA066422R1
    ₹436.50
    1 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 250V AC-DC XT1..XT4 Learn More
  14. RHE XT2-XT4 F/P STAND. RETURNED
    1SDA069055R1
    ₹1,053.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN XT2-XT4 Learn More
  15. MOE XT2-XT4 220...250V ac/dc
    1SDA066466R1
    ₹14,410.00
    MOTOR OPERATOR 220...250V AC-DC XT2-XT4 Learn More
  16. MOD XT1-XT3 220...250V ac/dc
    1SDA066460R1
    ₹8,883.00
    MOTOR OPERATOR 220...250V AC-DC BY DIRECT ACTION XT1-XT3 Learn More
  17. HTC XT1 4p TERMINAL COVERS HIGH 2pcs
    1SDA066665R1
    ₹1,674.00
    HIGH TERMINAL-COVERS FOUR-POLE 2pcs XT1 Learn More
  18. RHD XT2-XT4 F/P STAND. DIRECT
    1SDA069053R1
    ₹1,026.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT2-XT4 Learn More
  19. KIT ES XT3 6pcs
    1SDA066899R1
    ₹1,215.00
    EXTENDED FRONT TERMINALS DISTANCE 6pcs XT3 Learn More
  20. RHD XT1-XT3 F/P STAND. DIRECT
    1SDA066475R1
    ₹879.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT3 Learn More
  21. AUX-C 1Q+1SY 24Vdc XT1..XT4 F/P
    1SDA066446R1
    ₹1,017.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 24V DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn More
  22. KIT ES XT1 8pcs
    1SDA066892R1
    ₹1,120.50
    EXTENDED FRONT TERMINALS DISTANCE 8pcs XT1 Learn More
  23. AUX-C 1Q+1SY 250Vac/dc XT1..XT4 F/P
    1SDA066431R1
    ₹729.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn More
  24. KIT W MP XT2 3p
    1SDA066284R1
    ₹3,649.50
    KIT CONVERSION FOR MOVING PART WITHDRAWABLE THREE-POLE XT2 Learn More
  25. CONNECT. PLUG-SOCK. SWITC. 9PIN XT1..XT4
    1SDA066411R1
    ₹1,746.00
    CONNECTORS PLUG-SOCKET SWITCHBOARD 9PIN XT1..XT4 Learn More
  26. SOR-C XT1..XT4 F/P 110-127Vac-110-125Vdc
    1SDA066324R1
    ₹1,552.50
    SHUNT OPENING RELEASE WIRED 110-127V AC-110-125V DC FOR FIXED-PLUG-IN XT1..XT4 Learn More
  27. KIT ES XT2 8pcs
    1SDA066896R1
    ₹1,381.50
    EXTENDED FRONT TERMINALS DISTANCE 8pcs XT2 Learn More