Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
DS201 M
1
E200
10
ONE20
9
OS630
1
OT125F
1
OT25F
1
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
MV Relays
128
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
704
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
Formula DSP
89
Formula Air
64
UPS
23
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
Main Circuit 80A
Main Circuit 90A
0.5A
10
1A
9
1.6A
10
2A
10
2.5A
3.2A
3A
10
4A
11
5A
6.3A
6A
13
8A
8.5A
10A
13
12.5A
16A
13
20A
13
25A
13
32A
13
40A
13
50A
10
52A
63A
10
80A
100A
125A
160A
200A
225A
250A
400A
630A
800A
1000A
1250A
1600A
Rated Operational Current (Ie)
Shops
A R Marketing and Services
ANS ELECTRIC LLP
63
Alpha Gama Electric Co.
3
Anand Utilities Pvt Ltd
30
Chirag Techno Electricals Co
Dynatech Engineers
44
EBASCO MARKETING
67
Electromart
41
Indian Electro trade
JKR SOLUTIONS
10
K G INDUSTRIAL PRODUCT
39
Kay Dee Engineers
Khandelwal Agencies
47
LAKSHYA ENTERPRISES
MACK ELECTRICAL
49
MANI SALES
Micronova Impex Pvt Ltd
48
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
13
PIGEON AGENCY
59
Pankaj Electricals
3
Paramount Industrial Corporation
53
Prakash Electrical Enterprises Pvt. Ltd.
58
Purva Vashi Electricals & Services Pvt. Ltd.
40
RADIANT
10
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
6
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
37
Shree Narayan Sales & Services
30
Suman Electric Udyogs P Ltd
43
Synergy Infra & Projects
System Controls and Switchgears
68
V D Electrical & Engineering Co.
29
Vashi Integrated Solutions Limited
eNarayan Elex India Pvt Ltd
Menu Category
Rotary Handles
10
Surge Protection Devices
Accessories
46
Automatic Change-Over Switch
Auxiliary Contacts
16
DC MCB
27
Enclosed Switch Disconnectors
9
Fuse Switch Disconnector
Isolators
6
Manual Change-Over Switch
MCB
171
MCCB
191
Motor Operators
24
Motorized Change-Over Switches
Other Accessories
143
RCBO
85
RCCB
18
RCD Block
Shunt Opening Release
24
Switch Disconnectors
Switch Fuse
1
Undervoltage Release
28
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Search By