-
FB204 AC-63/0.3; Residual Current Circuit Breaker; 4P; 63A; 300mA; AC-Type₹2,401.00
(Inclusive of GST 18%)
FB204 AC-63/0.1; Residual Current Circuit Breaker; 4P; 63A; 100mA; AC-Type₹2,380.00(Inclusive of GST 18%)
FB204 AC-63/0.03; Residual Current Circuit Breaker; 4P; 63A; 30mA; AC-Type₹2,224.00(Inclusive of GST 18%)
FB204 AC-40/0.3; Residual Current Circuit Breaker; 4P; 40A; 300mA; AC-Type₹2,102.00(Inclusive of GST 18%)
FB204 AC-25/0.3; Residual Current Circuit Breaker; 4P; 25A; 300mA; AC-Type₹2,085.00(Inclusive of GST 18%)
FB202 AC-63/0.3; Residual Current Circuit Breaker; 2P; 63A; 300mA; AC-Type₹2,061.00(Inclusive of GST 18%)
FB202 AC-63/0.1; Residual Current Circuit Breaker; 2P; 63A; 100mA; AC-Type₹2,023.00(Inclusive of GST 18%)
FB204 AC-25/0.1; Residual Current Circuit Breaker; 4P; 25A; 100mA; AC-Type₹2,009.00(Inclusive of GST 18%)
FB204 AC-40/0.1; Residual Current Circuit Breaker; 4P; 40A; 100mA; AC-Type₹1,971.00(Inclusive of GST 18%)
FB204 AC-40/0.03; Residual Current Circuit Breaker; 4P; 40A; 30mA; AC-Type₹1,957.00(Inclusive of GST 18%)
FB202 AC-63/0.03; Residual Current Circuit Breaker; 2P; 63A; 30mA; AC-Type₹1,957.00(Inclusive of GST 18%)
FB204 AC-25/0.03; Residual Current Circuit Breaker; 4P; 25A; 30mA; AC-Type₹1,918.00(Inclusive of GST 18%)
FB202 AC-40/0.3; Residual Current Circuit Breaker; 2P; 40A; 300mA; AC-Type₹1,787.00(Inclusive of GST 18%)
FB202 AC-40/0.1; Residual Current Circuit Breaker; 2P; 40A; 100mA; AC-Type₹1,735.00(Inclusive of GST 18%)
FB202 AC-25/0.3; Residual Current Circuit Breaker; 2P; 25A; 300mA; AC-Type₹1,727.33(Inclusive of GST 18%)
FB202 AC-40/0.03; Residual Current Circuit Breaker; 2P; 40A; 30mA; AC-Type₹1,658.00(Inclusive of GST 18%)
FB202 AC-25/0.1; Residual Current Circuit Breaker; 2P; 25A; 100mA; AC-Type₹1,516.00(Inclusive of GST 18%)
FB202 AC-25/0.03; Residual Current Circuit Breaker; 2P; 25A; 30mA; AC-Type₹1,443.00(Inclusive of GST 18%)
Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
DS201 M
1
E200
10
ONE20
9
OS630
1
OT125F
1
OT25F
1
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
MV Relays
128
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
704
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
Formula DSP
89
Formula Air
64
UPS
23
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
Main Circuit 80A
Main Circuit 90A
0.5A
1A
1.6A
2A
2.5A
3.2A
3A
4A
5A
6.3A
6A
8A
8.5A
10A
12.5A
16A
20A
25A
18
32A
40A
50A
52A
63A
80A
100A
125A
160A
200A
225A
250A
400A
630A
800A
1000A
1250A
1600A
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
750 volt
800 volt
380-415 volt AC
230 volt AC
400-690 volt AC
254-440 volt AC
500 volt AC
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
9
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
9
415 volt AC ; 125 volt DC
500 volt
500 volt AC ; 690 volt AC
500 volt AC ; 690 volt AC ; 800 volt AC
550 volt AC
550 volt AC ; 250 volt DC
690 volt AC
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
1000 volt
1100 volt DC
1500 volt
1500 volt DC
Shops
A R Marketing and Services
1
ANS ELECTRIC LLP
12
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
7
Chirag Techno Electricals Co
Dynatech Engineers
17
EBASCO MARKETING
17
Electromart
5
Indian Electro trade
JKR SOLUTIONS
K G INDUSTRIAL PRODUCT
9
Kay Dee Engineers
LAKSHYA ENTERPRISES
MACK ELECTRICAL
MANI SALES
Micronova Impex Pvt Ltd
11
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
PIGEON AGENCY
Pankaj Electricals
Paramount Industrial Corporation
14
Prakash Electrical Enterprises Pvt. Ltd.
20
Purva Vashi Electricals & Services Pvt. Ltd.
3
RADIANT
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
14
Shree Narayan Sales & Services
2
Suman Electric Udyogs P Ltd
Synergy Infra & Projects
System Controls and Switchgears
19
V D Electrical & Engineering Co.
9
Vashi Integrated Solutions Limited
22
eNarayan Elex India Pvt Ltd
3
Menu Category
Rotary Handles
10
Surge Protection Devices
Accessories
50
Automatic Change-Over Switch
Auxiliary Contacts
16
DC MCB
27
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
6
Manual Change-Over Switch
MCB
171
MCCB
191
Motor Operators
24
Motorized Change-Over Switches
Other Accessories
143
RCBO
85
RCCB
18
RCD Block
Shunt Opening Release
24
Switch Disconnectors
Switch Fuse
1
Undervoltage Release
28
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Search By