Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
DS201 M
1
E200
10
ONE20
9
OS630
1
OT125F
1
OT25F
1
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
MV Relays
128
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
703
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
Formula DSP
89
Formula Air
64
UPS
23
Rated Current (In)
Main Circuit 1000A
15
Main Circuit 100A
Main Circuit 1250A
28
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
28
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
Main Circuit 320A
8
Main Circuit 32A
Main Circuit 400A
24
Main Circuit 40A
Main Circuit 500A
6
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
25
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
21
Main Circuit 80A
Main Circuit 90A
0.5A
10
1A
9
1.6A
12
2A
12
2.5A
3.2A
3A
12
4A
13
5A
6.3A
6A
22
8A
8.5A
10A
21
12.5A
16A
25
20A
23
25A
44
32A
25
40A
28
50A
12
52A
63A
15
80A
100A
125A
160A
1
200A
2
225A
250A
400A
630A
800A
1000A
1250A
2
1600A
Rated Operational Current (Ie)
Shops
A R Marketing and Services
ANS ELECTRIC LLP
5
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
2
Chirag Techno Electricals Co
Dynatech Engineers
4
EBASCO MARKETING
6
Electromart
4
Indian Electro trade
JKR SOLUTIONS
K G INDUSTRIAL PRODUCT
4
Kay Dee Engineers
LAKSHYA ENTERPRISES
MACK ELECTRICAL
6
MANI SALES
Micronova Impex Pvt Ltd
4
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
1
PIGEON AGENCY
4
Pankaj Electricals
Paramount Industrial Corporation
2
Prakash Electrical Enterprises Pvt. Ltd.
2
Purva Vashi Electricals & Services Pvt. Ltd.
3
RADIANT
1
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
Shree Narayan Sales & Services
3
Suman Electric Udyogs P Ltd
4
Synergy Infra & Projects
System Controls and Switchgears
4
V D Electrical & Engineering Co.
3
Vashi Integrated Solutions Limited
8
eNarayan Elex India Pvt Ltd
Menu Category
Rotary Handles
Surge Protection Devices
Accessories
Automatic Change-Over Switch
Auxiliary Contacts
DC MCB
2
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
Manual Change-Over Switch
MCB
10
MCCB
Motor Operators
Motorized Change-Over Switches
Other Accessories
RCBO
RCCB
RCD Block
Shunt Opening Release
Switch Disconnectors
Switch Fuse
Undervoltage Release
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Search By