-
FB204 AC-63/0.3; Residual Current Circuit Breaker; 4P; 63A; 300mA; AC-Type₹2,401.00
(Inclusive of GST 18%)
FB204 AC-63/0.1; Residual Current Circuit Breaker; 4P; 63A; 100mA; AC-Type₹2,380.00(Inclusive of GST 18%)
FB204 AC-63/0.03; Residual Current Circuit Breaker; 4P; 63A; 30mA; AC-Type₹2,224.00(Inclusive of GST 18%)
FB204 AC-40/0.3; Residual Current Circuit Breaker; 4P; 40A; 300mA; AC-Type₹2,102.00(Inclusive of GST 18%)
FB204 AC-25/0.3; Residual Current Circuit Breaker; 4P; 25A; 300mA; AC-Type₹2,085.00(Inclusive of GST 18%)
FB202 AC-63/0.3; Residual Current Circuit Breaker; 2P; 63A; 300mA; AC-Type₹2,061.00(Inclusive of GST 18%)
FB202 AC-63/0.1; Residual Current Circuit Breaker; 2P; 63A; 100mA; AC-Type₹2,023.00(Inclusive of GST 18%)
FB204 AC-25/0.1; Residual Current Circuit Breaker; 4P; 25A; 100mA; AC-Type₹2,009.00(Inclusive of GST 18%)
FB204 AC-40/0.1; Residual Current Circuit Breaker; 4P; 40A; 100mA; AC-Type₹1,971.00(Inclusive of GST 18%)
FB204 AC-40/0.03; Residual Current Circuit Breaker; 4P; 40A; 30mA; AC-Type₹1,957.00(Inclusive of GST 18%)
FB202 AC-63/0.03; Residual Current Circuit Breaker; 2P; 63A; 30mA; AC-Type₹1,957.00(Inclusive of GST 18%)
FB204 AC-25/0.03; Residual Current Circuit Breaker; 4P; 25A; 30mA; AC-Type₹1,918.00(Inclusive of GST 18%)
FB202 AC-40/0.3; Residual Current Circuit Breaker; 2P; 40A; 300mA; AC-Type₹1,787.00(Inclusive of GST 18%)
FB202 AC-40/0.1; Residual Current Circuit Breaker; 2P; 40A; 100mA; AC-Type₹1,735.00(Inclusive of GST 18%)
FB202 AC-25/0.3; Residual Current Circuit Breaker; 2P; 25A; 300mA; AC-Type₹1,727.33(Inclusive of GST 18%)
FB202 AC-40/0.03; Residual Current Circuit Breaker; 2P; 40A; 30mA; AC-Type₹1,658.00(Inclusive of GST 18%)
FB202 AC-25/0.1; Residual Current Circuit Breaker; 2P; 25A; 100mA; AC-Type₹1,516.00(Inclusive of GST 18%)
FB202 AC-25/0.03; Residual Current Circuit Breaker; 2P; 25A; 30mA; AC-Type₹1,443.00(Inclusive of GST 18%)
Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
DS201 M
1
E200
10
ONE20
9
OS630
1
OT125F
1
OT25F
1
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
MV Relays
128
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
703
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
Formula DSP
89
Formula Air
64
UPS
23
Rated Current (In)
Main Circuit 1000A
15
Main Circuit 100A
Main Circuit 1250A
28
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
28
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
Main Circuit 320A
8
Main Circuit 32A
Main Circuit 400A
24
Main Circuit 40A
Main Circuit 500A
6
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
25
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
21
Main Circuit 80A
Main Circuit 90A
0.5A
10
1A
9
1.6A
12
2A
12
2.5A
3.2A
3A
12
4A
13
5A
6.3A
6A
22
8A
8.5A
10A
21
12.5A
16A
25
20A
23
25A
44
32A
25
40A
28
50A
12
52A
63A
15
80A
100A
125A
160A
1
200A
2
225A
250A
400A
630A
800A
1000A
1250A
2
1600A
Rated Operational Current (Ie)
Rated Short-Circuit Capacity (Icn)
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
750 volt
800 volt
380-415 volt AC
230 volt AC
400-690 volt AC
254-440 volt AC
500 volt AC
230 / 400 volt AC
230-240 volt AC
16
230/400 volt AC
240 volt AC
9
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
9
415 volt AC ; 125 volt DC
500 volt
500 volt AC ; 690 volt AC
500 volt AC ; 690 volt AC ; 800 volt AC
550 volt AC
550 volt AC ; 250 volt DC
690 volt AC
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
1000 volt
1100 volt DC
1500 volt
1500 volt DC
Shops
A R Marketing and Services
ANS ELECTRIC LLP
22
Alpha Gama Electric Co.
1
Anand Utilities Pvt Ltd
12
Chirag Techno Electricals Co
Dynatech Engineers
25
EBASCO MARKETING
32
Electromart
9
Indian Electro trade
JKR SOLUTIONS
1
K G INDUSTRIAL PRODUCT
16
Kay Dee Engineers
LAKSHYA ENTERPRISES
MACK ELECTRICAL
11
MANI SALES
Micronova Impex Pvt Ltd
22
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
4
PIGEON AGENCY
8
Pankaj Electricals
1
Paramount Industrial Corporation
22
Prakash Electrical Enterprises Pvt. Ltd.
31
Purva Vashi Electricals & Services Pvt. Ltd.
11
RADIANT
6
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
2
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
23
Shree Narayan Sales & Services
6
Suman Electric Udyogs P Ltd
8
Synergy Infra & Projects
System Controls and Switchgears
30
V D Electrical & Engineering Co.
14
Vashi Integrated Solutions Limited
45
eNarayan Elex India Pvt Ltd
Menu Category
Rotary Handles
Surge Protection Devices
Accessories
2
Automatic Change-Over Switch
Auxiliary Contacts
DC MCB
4
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
Manual Change-Over Switch
MCB
26
MCCB
Motor Operators
Motorized Change-Over Switches
Other Accessories
RCBO
16
RCCB
18
RCD Block
Shunt Opening Release
Switch Disconnectors
Switch Fuse
Undervoltage Release
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Search By