Clear all
Clear all
Include Out of Stock

221 products

221 products

Energy Distribution

221 products

Set Ascending Direction Set Descending Direction
  1. XT3N 250 TMD 200-2000 3p F F
    1SDA068058R1
    ₹9,304.00
    C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 200-2000 A Learn More
  2. XT1C 160 TMD 16-450 4p F F
    1SDA080840R1
    ₹5,556.00
    C.BREAKER TMAX XT1C 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 16-450 A Learn More
  3. XT3N 250 TMD 250-2500 4p F F InN=100%
    1SDA068070R1
    ₹12,525.00
    C.BREAKER TMAX XT3N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A FULLY RATED NEUTRAL Learn More
  4. XT2S 160 MA 160 Im=960…2240 3p F F
    1SDA076530R1
    ₹8,204.00
    C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 160 A I3=960...2240 A Learn More