Clear all
Clear all

50 products

50 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Energy Distribution

50 products

Set Ascending Direction Set Descending Direction
  1. XT2 W FP 3p EF
    1SDA068200R1
    ₹9,632.34
    FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS XT2 Learn More
  2. RC Inst HV 85...690Vac XT1 4p F
    1SDA067124R1
    ₹13,129.00
    RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED FOUR-POLE XT1 Learn More
  3. EKIP COM x LSI-LSIG-M/LRIU XT2-XT4 F/P
    1SDA068661R1
    ₹10,285.47
    EKIP COM COMMUNICATION MODULE MODBUS (INTERNAL) FOR EKIP LSI-LSIG-M/LRIU FOR FIXED-PLUG-IN C.BREAKER XT2-XT4 Learn More
  4. RC Inst HV 85...690Vac XT1 3p F
    1SDA067122R1
    ₹11,345.00
    RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED THREE-POLE XT1 Learn More
  5. OHB80J6 HANDLE
    1SCA022381R0240
    ₹861.00
    OHB80J6 PISTOL HANDLE Learn More
  6. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹8,223.00
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  7. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  8. OHBS2AJ HANDLE
    1SCA105213R1001
    ₹416.00
    OHBS2AJ SELECTOR HANDLE Learn More
  9. LTC XT2 3p TERMINAL COVERS LOW 2pcs
    1SDA066657R1
    ₹1,046.00
    LOW TERMINAL-COVERS THREE-POLE 2pcs XT2 Learn More
  10. AUX 1Q 250Vac/dc XT1...XT4
    1SDA066422R1
    ₹458.00
    1 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 250V AC-DC XT1..XT4 Learn More
  11. RHE XT2-XT4 F/P STAND. RETURNED
    1SDA069055R1
    ₹1,116.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN XT2-XT4 Learn More
  12. MOE XT2-XT4 220...250V ac/dc
    1SDA066466R1
    ₹14,410.00
    MOTOR OPERATOR 220...250V AC-DC XT2-XT4 Learn More
  13. MOD XT1-XT3 220...250V ac/dc
    1SDA066460R1
    ₹9,950.00
    MOTOR OPERATOR 220...250V AC-DC BY DIRECT ACTION XT1-XT3 Learn More
  14. RHD XT2-XT4 F/P STAND. DIRECT
    1SDA069053R1
    ₹1,051.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT2-XT4 Learn More
  15. KIT ES XT3 6pcs
    1SDA066899R1
    ₹1,274.00
    EXTENDED FRONT TERMINALS DISTANCE 6pcs XT3 Learn More
  16. RHD XT1-XT3 F/P STAND. DIRECT
    1SDA066475R1
    ₹879.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT3 Learn More
  17. AUX-C 1Q+1SY 24Vdc XT1..XT4 F/P
    1SDA066446R1
    ₹1,200.06
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 24V DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn More
  18. KIT ES XT1 8pcs
    1SDA066892R1
    ₹1,173.00
    EXTENDED FRONT TERMINALS DISTANCE 8pcs XT1 Learn More
  19. AUX-C 1Q+1SY 250Vac/dc XT1..XT4 F/P
    1SDA066431R1
    ₹766.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn More
  20. KIT W MP XT2 3p
    1SDA066284R1
    ₹4,306.41
    KIT CONVERSION FOR MOVING PART WITHDRAWABLE THREE-POLE XT2 Learn More
  21. CONNECT. PLUG-SOCK. SWITC. 9PIN XT1..XT4
    1SDA066411R1
    ₹2,060.28
    CONNECTORS PLUG-SOCKET SWITCHBOARD 9PIN XT1..XT4 Learn More
  22. SOR-C XT1..XT4 F/P 110-127Vac-110-125Vdc
    1SDA066324R1
    ₹1,831.95
    SHUNT OPENING RELEASE WIRED 110-127V AC-110-125V DC FOR FIXED-PLUG-IN XT1..XT4 Learn More
  23. KIT ES XT2 8pcs
    1SDA066896R1
    ₹1,452.00
    EXTENDED FRONT TERMINALS DISTANCE 8pcs XT2 Learn More
  24. KIT ES XT1 6pcs
    1SDA066891R1
    ₹865.00
    EXTENDED FRONT TERMINALS DISTANCE 6pcs XT1 Learn More
  25. HTC XT4 3p TERMINAL COVERS HIGH 2pcs
    1SDA066670R1
    ₹1,970.01
    HIGH TERMINAL-COVERS THREE-POLE 2pcs XT4 Learn More
  26. KIT ES XT4 6pcs
    1SDA066903R1
    ₹1,476.00
    EXTENDED FRONT TERMINALS DISTANCE 6pcs XT4 Learn More
  27. SOR-C XT2-XT4 W 220-240Vac-220-250Vdc
    1SDA066332R1
    ₹2,139.93
    SHUNT OPENING RELEASE WIRED 220-240V AC-220-250V DC FOR WITHDRAWABLE XT2-XT4 Learn More
  28. SOR-C XT1..XT4 F/P 48-60 Vac/dc
    1SDA066323R1
    ₹1,831.95
    SHUNT OPENING RELEASE WIRED 48...60V AC-DC FOR FIXED-PLUG-IN XT1..XT4 Learn More
  29. RHE XT2-XT4 W STAND. RETURNED
    1SDA066480R1
    ₹1,235.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4 Learn More
  30. MOE XT2-XT4 24V dc
    1SDA066463R1
    ₹16,811.00
    MOTOR OPERATOR 24V DC XT2-XT4 Learn More
No more product
No more product