Clear all
Clear all
Include Out of Stock

57 products

57 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Energy Distribution

57 products

Set Ascending Direction Set Descending Direction
  1. XT2 W FP 3p EF
    1SDA068200R1
    ₹9,632.34
    FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS XT2 Learn More
  2. RC Inst HV 85...690Vac XT1 4p F
    1SDA067124R1
    ₹12,816.00
    RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED FOUR-POLE XT1 Learn More
  3. EKIP COM x LSI-LSIG-M/LRIU XT2-XT4 F/P
    1SDA068661R1
    ₹10,285.47
    EKIP COM COMMUNICATION MODULE MODBUS (INTERNAL) FOR EKIP LSI-LSIG-M/LRIU FOR FIXED-PLUG-IN C.BREAKER XT2-XT4 Learn More
  4. RC Inst HV 85...690Vac XT1 3p F
    1SDA067122R1
    ₹11,075.00
    RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED THREE-POLE XT1 Learn More
  5. OXP12X166 SHAFT
    1SCA022325R7100
    ₹364.00
    OXP12X166 SHAFT for pistol handle Learn More
  6. OHB80J6 HANDLE
    1SCA022381R0240
    ₹861.00
    OHB80J6 PISTOL HANDLE Learn More
  7. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹8,074.00
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  8. OXP12X250 SHAFT
    1SCA022325R6980
    ₹436.00
    OXP12X250 SHAFT for pistol handle Learn More
  9. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  10. OXP12X280 SHAFT
    1SCA022137R5140
    ₹533.00
    OXP12X280 SHAFT for pistol handle Learn More
  11. SOR-C XT1..XT4 F/P 220-240Vac-220-250Vdc
    1SDA066325R1
    ₹1,771.00
    SHUNT OPENING RELEASE WIRED 220-240V AC-220-250V DC FOR FIXED-PLUG-IN XT1..XT4 Learn More
  12. LTC XT2 3p TERMINAL COVERS LOW 2pcs
    1SDA066657R1
    ₹1,021.00
    LOW TERMINAL-COVERS THREE-POLE 2pcs XT2 Learn More
  13. AUX 1Q 250Vac/dc XT1...XT4
    1SDA066422R1
    ₹458.00
    1 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 250V AC-DC XT1..XT4 Learn More
  14. RHE XT2-XT4 F/P STAND. RETURNED
    1SDA069055R1
    ₹1,116.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN XT2-XT4 Learn More
  15. MOE XT2-XT4 220...250V ac/dc
    1SDA066466R1
    ₹14,410.00
    MOTOR OPERATOR 220...250V AC-DC XT2-XT4 Learn More
  16. MOD XT1-XT3 220...250V ac/dc
    1SDA066460R1
    ₹9,950.00
    MOTOR OPERATOR 220...250V AC-DC BY DIRECT ACTION XT1-XT3 Learn More
  17. RHD XT2-XT4 F/P STAND. DIRECT
    1SDA069053R1
    ₹1,051.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT2-XT4 Learn More
  18. MOE XT2-XT4 110...125V ac/dc
    1SDA066465R1
    ₹14,340.00
    MOTOR OPERATOR 110...125V AC-DC XT2-XT4 Learn More
  19. KIT ES XT3 6pcs
    1SDA066899R1
    ₹1,274.00
    EXTENDED FRONT TERMINALS DISTANCE 6pcs XT3 Learn More
  20. RHD XT1-XT3 F/P STAND. DIRECT
    1SDA066475R1
    ₹879.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT3 Learn More
  21. AUX-C 1Q+1SY 24Vdc XT1..XT4 F/P
    1SDA066446R1
    ₹1,200.06
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 24V DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn More
  22. KIT ES XT1 8pcs
    1SDA066892R1
    ₹1,173.00
    EXTENDED FRONT TERMINALS DISTANCE 8pcs XT1 Learn More
  23. AUX-C 1Q+1SY 250Vac/dc XT1..XT4 F/P
    1SDA066431R1
    ₹766.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn More
  24. KIT W MP XT2 3p
    1SDA066284R1
    ₹4,306.41
    KIT CONVERSION FOR MOVING PART WITHDRAWABLE THREE-POLE XT2 Learn More
  25. CONNECT. PLUG-SOCK. SWITC. 9PIN XT1..XT4
    1SDA066411R1
    ₹2,060.28
    CONNECTORS PLUG-SOCKET SWITCHBOARD 9PIN XT1..XT4 Learn More
  26. SOR-C XT1..XT4 F/P 110-127Vac-110-125Vdc
    1SDA066324R1
    ₹1,831.95
    SHUNT OPENING RELEASE WIRED 110-127V AC-110-125V DC FOR FIXED-PLUG-IN XT1..XT4 Learn More
  27. KIT ES XT2 8pcs
    1SDA066896R1
    ₹1,452.00
    EXTENDED FRONT TERMINALS DISTANCE 8pcs XT2 Learn More
  28. KIT ES XT1 6pcs
    1SDA066891R1
    ₹865.00
    EXTENDED FRONT TERMINALS DISTANCE 6pcs XT1 Learn More
  29. HTC XT4 3p TERMINAL COVERS HIGH 2pcs
    1SDA066670R1
    ₹1,970.01
    HIGH TERMINAL-COVERS THREE-POLE 2pcs XT4 Learn More
  30. KIT ES XT4 6pcs
    1SDA066903R1
    ₹1,476.00
    EXTENDED FRONT TERMINALS DISTANCE 6pcs XT4 Learn More
No more product
No more product