Clear all
Clear all

51 products

51 products

Energy Distribution

51 products

Set Ascending Direction Set Descending Direction
  1. XT2 W FP 3p EF
    1SDA068200R1
    ₹8,163.00
    FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS XT2 Learn More
  2. RC Inst HV 85...690Vac XT1 4p F
    1SDA067124R1
    ₹12,386.00
    RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED FOUR-POLE XT1 Learn More
  3. EKIP COM x LSI-LSIG-M/LRIU XT2-XT4 F/P
    1SDA068661R1
    ₹8,716.50
    EKIP COM COMMUNICATION MODULE MODBUS (INTERNAL) FOR EKIP LSI-LSIG-M/LRIU FOR FIXED-PLUG-IN C.BREAKER XT2-XT4 Learn More
  4. RC Inst HV 85...690Vac XT1 3p F
    1SDA067122R1
    ₹10,701.00
    RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED THREE-POLE XT1 Learn More
  5. OHB80J6 HANDLE
    1SCA022381R0240
    ₹861.00
    OHB80J6 PISTOL HANDLE Learn More
  6. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹7,312.20
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  7. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  8. LTC XT2 3p TERMINAL COVERS LOW 2pcs
    1SDA066657R1
    ₹987.00
    LOW TERMINAL-COVERS THREE-POLE 2pcs XT2 Learn More
  9. AUX 1Q 250Vac/dc XT1...XT4
    1SDA066422R1
    ₹436.50
    1 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 250V AC-DC XT1..XT4 Learn More
  10. RHE XT2-XT4 F/P STAND. RETURNED
    1SDA069055R1
    ₹1,053.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN XT2-XT4 Learn More
  11. MOE XT2-XT4 220...250V ac/dc
    1SDA066466R1
    ₹14,410.00
    MOTOR OPERATOR 220...250V AC-DC XT2-XT4 Learn More
  12. MOD XT1-XT3 220...250V ac/dc
    1SDA066460R1
    ₹8,883.00
    MOTOR OPERATOR 220...250V AC-DC BY DIRECT ACTION XT1-XT3 Learn More
  13. HTC XT1 4p TERMINAL COVERS HIGH 2pcs
    1SDA066665R1
    ₹1,674.00
    HIGH TERMINAL-COVERS FOUR-POLE 2pcs XT1 Learn More
  14. RHD XT2-XT4 F/P STAND. DIRECT
    1SDA069053R1
    ₹1,026.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT2-XT4 Learn More
  15. KIT ES XT3 6pcs
    1SDA066899R1
    ₹1,215.00
    EXTENDED FRONT TERMINALS DISTANCE 6pcs XT3 Learn More
  16. RHD XT1-XT3 F/P STAND. DIRECT
    1SDA066475R1
    ₹879.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT3 Learn More
  17. AUX-C 1Q+1SY 24Vdc XT1..XT4 F/P
    1SDA066446R1
    ₹1,017.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 24V DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn More
  18. KIT ES XT1 8pcs
    1SDA066892R1
    ₹1,120.50
    EXTENDED FRONT TERMINALS DISTANCE 8pcs XT1 Learn More
  19. AUX-C 1Q+1SY 250Vac/dc XT1..XT4 F/P
    1SDA066431R1
    ₹729.00
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn More
  20. KIT W MP XT2 3p
    1SDA066284R1
    ₹3,649.50
    KIT CONVERSION FOR MOVING PART WITHDRAWABLE THREE-POLE XT2 Learn More
  21. CONNECT. PLUG-SOCK. SWITC. 9PIN XT1..XT4
    1SDA066411R1
    ₹1,746.00
    CONNECTORS PLUG-SOCKET SWITCHBOARD 9PIN XT1..XT4 Learn More
  22. SOR-C XT1..XT4 F/P 110-127Vac-110-125Vdc
    1SDA066324R1
    ₹1,552.50
    SHUNT OPENING RELEASE WIRED 110-127V AC-110-125V DC FOR FIXED-PLUG-IN XT1..XT4 Learn More
  23. KIT ES XT2 8pcs
    1SDA066896R1
    ₹1,381.50
    EXTENDED FRONT TERMINALS DISTANCE 8pcs XT2 Learn More
  24. KIT ES XT1 6pcs
    1SDA066891R1
    ₹832.50
    EXTENDED FRONT TERMINALS DISTANCE 6pcs XT1 Learn More
  25. HTC XT4 3p TERMINAL COVERS HIGH 2pcs
    1SDA066670R1
    ₹1,669.50
    HIGH TERMINAL-COVERS THREE-POLE 2pcs XT4 Learn More
  26. KIT ES XT4 6pcs
    1SDA066903R1
    ₹1,476.00
    EXTENDED FRONT TERMINALS DISTANCE 6pcs XT4 Learn More
  27. SOR-C XT2-XT4 W 220-240Vac-220-250Vdc
    1SDA066332R1
    ₹1,813.50
    SHUNT OPENING RELEASE WIRED 220-240V AC-220-250V DC FOR WITHDRAWABLE XT2-XT4 Learn More
  28. SOR-C XT1..XT4 F/P 48-60 Vac/dc
    1SDA066323R1
    ₹1,552.50
    SHUNT OPENING RELEASE WIRED 48...60V AC-DC FOR FIXED-PLUG-IN XT1..XT4 Learn More
  29. RHE XT2-XT4 W STAND. RETURNED
    1SDA066480R1
    ₹1,160.00
    ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4 Learn More
  30. MOE XT2-XT4 24V dc
    1SDA066463R1
    ₹16,479.00
    MOTOR OPERATOR 24V DC XT2-XT4 Learn More
No more product
No more product