-
XT2 W FP 3p EF1SDA068200R1₹10,643.60FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS XT2 Learn MoreRC Inst HV 85...690Vac XT1 4p F1SDA067124R1₹12,386.00RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED FOUR-POLE XT1 Learn MoreEKIP COM x LSI-LSIG-M/LRIU XT2-XT4 F/P1SDA068661R1₹11,280.80EKIP COM COMMUNICATION MODULE MODBUS (INTERNAL) FOR EKIP LSI-LSIG-M/LRIU FOR FIXED-PLUG-IN C.BREAKER XT2-XT4 Learn MoreRC Inst HV 85...690Vac XT1 3p F1SDA067122R1₹10,701.00RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED THREE-POLE XT1 Learn MoreOT315E04P SWITCH-DISCONNECTOR1SCA022719R1730₹7,474.004-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn MoreOT315E03P SWITCH-DISCONNECTOR1SCA022718R8510₹6,996.003-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn MoreLTC XT2 3p TERMINAL COVERS LOW 2pcs1SDA066657R1₹987.00LOW TERMINAL-COVERS THREE-POLE 2pcs XT2 Learn MoreAUX 1Q 250Vac/dc XT1...XT41SDA066422R1₹458.001 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 250V AC-DC XT1..XT4 Learn MoreRHE XT2-XT4 F/P STAND. RETURNED1SDA069055R1₹1,094.00ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN XT2-XT4 Learn MoreMOE XT2-XT4 220...250V ac/dc1SDA066466R1₹14,410.00MOTOR OPERATOR 220...250V AC-DC XT2-XT4 Learn MoreMOD XT1-XT3 220...250V ac/dc1SDA066460R1₹9,950.00MOTOR OPERATOR 220...250V AC-DC BY DIRECT ACTION XT1-XT3 Learn MoreHTC XT1 4p TERMINAL COVERS HIGH 2pcs1SDA066665R1₹1,674.00HIGH TERMINAL-COVERS FOUR-POLE 2pcs XT1 Learn MoreRHD XT2-XT4 F/P STAND. DIRECT1SDA069053R1₹1,026.00ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT2-XT4 Learn MoreUVR-C XT1..XT4 F/P 380-440 Vac1SDA066400R1₹3,852.70UNDERVOLTAGE RELEASE WIRED 380...440V AC FOR C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn MoreRHD XT1-XT3 F/P STAND. DIRECT1SDA066475R1₹863.00ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT3 Learn MoreSOR XT1..XT4 110...127 Vac-110...125 Vdc1SDA066316R1₹1,315.70SHUNT OPENING RELEASE 110...127V AC-110...125V DC XT1..XT4 Learn MoreAUX-C 1Q+1SY 24Vdc XT1..XT4 F/P1SDA066446R1₹1,315.701 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 24V DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn MoreSOR-C XT1..XT4 F/P 24-30 Vac/dc1SDA066322R1₹1,710.00SHUNT OPENING RELEASE WIRED 24...30V AC-DC FOR FIXED-PLUG-IN XT1..XT4 Learn MoreAUX-C 1Q+1SY 250Vac/dc XT1..XT4 F/P1SDA066431R1₹766.001 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED ON C.BREAKER FIXED-PLUG-IN XT1..XT4 Learn MoreKIT W MP XT2 3p1SDA066284R1₹4,725.90KIT CONVERSION FOR MOVING PART WITHDRAWABLE THREE-POLE XT2 Learn MoreCONNECT. PLUG-SOCK. SWITC. 9PIN XT1..XT41SDA066411R1₹2,348.20CONNECTORS PLUG-SOCKET SWITCHBOARD 9PIN XT1..XT4 Learn MoreSOR-C XT1..XT4 F/P 110-127Vac-110-125Vdc1SDA066324R1₹2,006.00SHUNT OPENING RELEASE WIRED 110-127V AC-110-125V DC FOR FIXED-PLUG-IN XT1..XT4 Learn MoreHTC XT4 3p TERMINAL COVERS HIGH 2pcs1SDA066670R1₹1,726.00HIGH TERMINAL-COVERS THREE-POLE 2pcs XT4 Learn MoreSOR-C XT2-XT4 W 220-240Vac-220-250Vdc1SDA066332R1₹2,348.20SHUNT OPENING RELEASE WIRED 220-240V AC-220-250V DC FOR WITHDRAWABLE XT2-XT4 Learn MoreSOR-C XT1..XT4 F/P 48-60 Vac/dc1SDA066323R1₹2,006.00SHUNT OPENING RELEASE WIRED 48...60V AC-DC FOR FIXED-PLUG-IN XT1..XT4 Learn More
Include Out of Stock
Product Range
Accessories for Tmax T
40
Accessories for Tmax XT
51
CMHS
2
CRP
1
DS201 M
20
E200
5
FB200
18
OA1G
2
OA3G
1
OEA
1
OFAF0
2
OHB125
1
OHB145
1
OHB175
1
OHB200
1
OHB45
2
OHB65
1
OHB80
1
OHB95
2
OHBS2
1
OHYS2
1
OS200
1
OS250
1
OS400
2
OS630
1
OT100F
1
OT160EV
2
OT160G
2
OT16FT
1
OT200E
1
OT250E
3
OT25F
2
OT25FT
1
OT315E
2
OT3200E
1
OT400E
2
OT630E
3
OTDC100
1
OTDC16
2
OTS125
1
OTS40
1
OTS63
1
OXP12
3
OXP6
2
OXS6
1
S200 80-100A
8
S200M
64
S800B
7
SACE FORMULA
66
SACE Tmax T
69
SACE Tmax XT
175
SB200 DC
16
SB200M
82
SDB200
6
TP
1
TRAU
1
XLP00
1
XLP000
1
M1M
3
MV Relays
14
Ring Main Unit
5
OT200_C
1
OT315_C
1
OT400_C
2
OT800_C
1
OTM160_CM
1
OTM200_CM
1
OTM400_CM
1
OT80_C
1
S800-SOR
1
S800C
1
S200
21
S2C
2
Busbars PS
2
S200MUC
5
S200MTUC
1
SU200M
3
S200P
3
F200
1
S2C-UA
1
DS201 L
1
DDA200
4
DDA800
2
ELR
1
T2
4
T1
1
T1-T2
2
Rated Operational Voltage
Main Circuit 1000 volt
2
Main Circuit 750 volt
750 volt
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
500 volt
550 volt AC ; 250 volt DC
690 volt AC
690 volt AC ; 500 volt DC
2
690 volt AC ; 750 volt DC
1000 volt