Clear all
Clear all

9 products

9 products

Energy Distribution

9 products

Set Ascending Direction Set Descending Direction
  1. F2-CM4 125A-230V Motor Operating Device
    2CSF200997R1205
    Out of stock
    F2-CM4 125A-230V, Automatic Reclosing Motor Operating Device for F200-125A Learn More
  2. F2C-ARI30 Auto-reclosing unit
    2CSF200995R0013
    Out of stock
    The F2C-ARI device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping. It is suitable for RCDs of F200 series. Learn More
  3. F2C-ARH -T100 Auto-reclosing unit with autotest
    2CSF200989R0005
    Out of stock
    The F2C-ARH-T device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping, only after having checked that there are no effective faults in the system protected by the RCCB. It is suitable for RCDs of F200 series, 2 poles with 100 mA sensitivity. F2C-ARH-T allows the RCCBs automatic test every six months. Learn More
  4. F2-CM4 125A-24V Motor Operating Device
    2CSF200997R1214
    Out of stock
    F2-CM4 125A-24V, Automatic Reclosing Motor Operating Device for F200-125A Learn More
  5. F2C-ARI Auto-reclosing unit
    2CSF200996R0013
    Out of stock
    The F2C-ARI device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping. It is suitable for RCDs of F200 series. Learn More
  6. F2C-ARH100 Auto-reclosing unit
    2CSF200990R0005
    Out of stock
    The F2C-ARH device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping, only after having checked that there are no effective faults in the system protected by the RCCB. It is suitable for RCDs of F200 series, 2 poles with 100 mA sensitivity. Learn More
  7. F2C-ARH -T Auto-reclosing unit with autotest
    2CSF200991R0005
    Out of stock
    The F2C-ARH-T device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping, only after having checked that there are no effective faults in the system protected by the RCCB. It is suitable for RCDs of F200 series, 2 poles with 30 mA sensitivity. F2C-ARH-T allows the RCCBs automatic test every six months. Learn More
  8. F2C-CM Motor operating device
    2CSF200997R0013
    Out of stock
    The F2C-CM motor operating device has the function to allow the remote control (opening or closing) of the RCD it is associated to. It can assembled to 2 and 4 pole RCDs of F200 range. Learn More
  9. F2C-ARH Auto-reclosing unit
    2CSF200992R0005
    Out of stock
    The F2C-ARH device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping, only after having checked that there are no effective faults in the system protected by the RCCB. It is suitable for RCDs of F200 series, 2 poles with 30 mA sensitivity. Learn More
No more product
No more product