-
FW204 63A-100mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 63A, 100mA₹2,130.73
(Inclusive of GST 18%)
FW204 63A-300mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 63A, 300mA₹2,130.73(Inclusive of GST 18%)
FW204 63A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 63A, 30mA₹2,052.49(Inclusive of GST 18%)
FW204 40A-100mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 40A, 100mA₹1,951.25(Inclusive of GST 18%)
FW204 40A-300mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 40A, 300mA₹1,951.25(Inclusive of GST 18%)
FW204 25A-300mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 25A, 300mA₹1,946.65(Inclusive of GST 18%)
FW204 25A-100mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 25A, 100mA₹1,946.65(Inclusive of GST 18%)
FW204 40A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 40A, 30mA₹1,896.02(Inclusive of GST 18%)
FW204 25A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 25A, 30mA₹1,840.80(Inclusive of GST 18%)
FW202 63A-100mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 63A, 100mA₹1,808.59(Inclusive of GST 18%)
FW202 63A-300mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 63A, 300mA₹1,808.59(Inclusive of GST 18%)
FW202 63A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 63A, 30mA₹1,776.37(Inclusive of GST 18%)
FW202 40A-300mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 40A, 300mA₹1,610.70(Inclusive of GST 18%)
FW202 40A-100mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 40A, 100mA₹1,610.70(Inclusive of GST 18%)
FW202 40A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 40A, 30mA₹1,486.45(Inclusive of GST 18%)
FW202 25A-300mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 25A, 300mA₹1,454.23(Inclusive of GST 18%)
FW202 25A-100mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 25A, 100mA₹1,454.23(Inclusive of GST 18%)
FW202 25A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 25A, 30mA₹1,448.75(Inclusive of GST 18%)
Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
DS201 M
1
E200
10
ONE20
9
OS630
1
OT125F
1
OT25F
1
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
MV Relays
128
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
703
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
Formula DSP
89
Formula Air
64
UPS
23
Shops
A R Marketing and Services
18
ANS ELECTRIC LLP
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
Chirag Techno Electricals Co
Dynatech Engineers
EBASCO MARKETING
Electromart
Indian Electro trade
JKR SOLUTIONS
K G INDUSTRIAL PRODUCT
Kay Dee Engineers
LAKSHYA ENTERPRISES
MACK ELECTRICAL
MANI SALES
Micronova Impex Pvt Ltd
Millennium Sales Corporation
17
NXT2BST SALES & SERVICES
Omega Power Controls
PIGEON AGENCY
Pankaj Electricals
Paramount Industrial Corporation
Prakash Electrical Enterprises Pvt. Ltd.
Purva Vashi Electricals & Services Pvt. Ltd.
RADIANT
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
Shree Narayan Sales & Services
Suman Electric Udyogs P Ltd
Synergy Infra & Projects
System Controls and Switchgears
V D Electrical & Engineering Co.
Vashi Integrated Solutions Limited
eNarayan Elex India Pvt Ltd
Menu Category
Rotary Handles
18
Surge Protection Devices
40
Accessories
2
Automatic Change-Over Switch
Auxiliary Contacts
11
DC MCB
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
16
Manual Change-Over Switch
MCB
72
MCCB
627
Motor Operators
18
Motorized Change-Over Switches
Other Accessories
154
RCBO
RCCB
18
RCD Block
2
Shunt Opening Release
22
Switch Disconnectors
Switch Fuse
Undervoltage Release
23
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Search By