Clear all
Clear all
Include Out of Stock

9 products

9 products

Energy Distribution

9 products

Set Ascending Direction Set Descending Direction
  1. XT2S 160 TMD 6,3-63 3p F F
    XT2S 160 TMD 6,3-63 3p F F
    ₹8,084.00

    (Inclusive of GST 18%)

  2. XT2H 160 TMD 6,3-63 4p F F
    XT2H 160 TMD 6,3-63 4p F F
    Upon Request
  3. XT2H 160 TMD 6,3-63 3p F F
    XT2H 160 TMD 6,3-63 3p F F
    Upon Request
  4. A2N 250 TMF 150-1500 2p F F
    A2N 250 TMF 150-1500 2p F F
    Upon Request
  5. A2N 250 TMF 150-1500 1p F F
    A2N 250 TMF 150-1500 1p F F
    Upon Request
  6. A2C 250 TMF 150-1500 1p F F
    A2C 250 TMF 150-1500 1p F F
    Upon Request
  7. XT2N 160 TMD 6,3-63 3p F F
    XT2N 160 TMD 6,3-63 3p F F
    Upon Request
  8. XT2N 160 TMD 6,3-63 4p F F
    XT2N 160 TMD 6,3-63 4p F F
    Upon Request
  9. XT2S 160 TMD 6,3-63 4p F F
    XT2S 160 TMD 6,3-63 4p F F
    Upon Request
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.