Clear all
Clear all
Include Out of Stock

20 products

20 products

Energy Distribution

20 products

Set Ascending Direction Set Descending Direction
  1. XT2S 160 MF 2 Im=28 3p F F
    XT2S 160 MF 2 Im=28 3p F F
    ₹8,118.00

    (Inclusive of GST 18%)

  2. XT2N 160 MF 2 Im=28 3p F F
    XT2N 160 MF 2 Im=28 3p F F
    ₹7,519.00

    (Inclusive of GST 18%)

  3. A1B 125 TMF 50-500 4p F F
    A1B 125 TMF 50-500 4p F F
    ₹5,692.32

    (Inclusive of GST 18%)

  4. A1A 125 TMF 50-500 3p F F
    A1A 125 TMF 50-500 3p F F
    ₹2,239.99

    (Inclusive of GST 18%)

  5. A1N 125 TMF 50-500 3p F F
    A1N 125 TMF 50-500 3p F F
    Out of stock
  6. A1N 125 TMF 50-500 2p F F
    A1N 125 TMF 50-500 2p F F
    Out of stock
  7. A1C 125 TMF 50-500 1p F F
    A1C 125 TMF 50-500 1p F F
    Out of stock
  8. A1N 125 TMF 50-500 1p F F
    A1N 125 TMF 50-500 1p F F
    Out of stock
  9. A1A 125 TMF 50-500 4p F F
    A1A 125 TMF 50-500 4p F F
    Out of stock
  10. XT2S 160 TMD 2-20 3p F F
    XT2S 160 TMD 2-20 3p F F
    Out of stock
  11. XT2H 160 MF 2 Im=28 3p F F
    XT2H 160 MF 2 Im=28 3p F F
    Out of stock
  12. A1C 125 TMF 50-500 4p F F
    A1C 125 TMF 50-500 4p F F
    Out of stock
  13. XT2H 160 TMD 2-20 4p F F
    XT2H 160 TMD 2-20 4p F F
    Out of stock
  14. XT2S 160 TMD 2-20 4p F F
    XT2S 160 TMD 2-20 4p F F
    Out of stock
  15. A1N 125 TMF 50-500 4p F F
    A1N 125 TMF 50-500 4p F F
    Out of stock
  16. A1C 125 TMF 50-500 3p F F
    A1C 125 TMF 50-500 3p F F
    Out of stock
  17. XT2N 160 TMD 2-20 3p F F
    XT2N 160 TMD 2-20 3p F F
    Out of stock
  18. XT2H 160 TMD 2-20 3p F F
    XT2H 160 TMD 2-20 3p F F
    Out of stock
  19. XT2N 160 TMD 2-20 4p F F
    XT2N 160 TMD 2-20 4p F F
    Out of stock
  20. A1B 125 TMF 50-500 3p F F
    A1B 125 TMF 50-500 3p F F
    Out of stock
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.