Clear all
Clear all
Include Out of Stock

20 products

20 products

Energy Distribution

20 products

Set Ascending Direction Set Descending Direction
  1. MOE XT2-XT4 24V dc
    MOE XT2-XT4 24V dc
    ₹21,883.00

    (Inclusive of GST 18%)

  2. MOE XT2-XT4 220...250V ac/dc
    MOE XT2-XT4 220...250V ac/dc
    ₹16,358.00

    (Inclusive of GST 18%)

  3. MOD XT1-XT3 220...250V ac/dc
    MOD XT1-XT3 220...250V ac/dc
    ₹12,526.00

    (Inclusive of GST 18%)

  4. MOD XT1-XT3 110...125V ac/dc
    MOD XT1-XT3 110...125V ac/dc
    ₹12,526.00

    (Inclusive of GST 18%)

  5. MOE XT2-XT4 380...440V ac
    MOE XT2-XT4 380...440V ac
    Out of stock
  6. MOD XT1-XT3 480...525V ac
    MOD XT1-XT3 480...525V ac
    Out of stock
  7. MOD XT1-XT3 48...60V dc
    MOD XT1-XT3 48...60V dc
    Out of stock
  8. MOE XT2-XT4 48...60V dc
    MOE XT2-XT4 48...60V dc
    Out of stock
  9. MOE XT2-XT4 480...525V ac
    MOE XT2-XT4 480...525V ac
    Out of stock
  10. MOD XT1-XT3 380...440V ac
    MOD XT1-XT3 380...440V ac
    Out of stock
  11. MOD XT1-XT3 24V dc
    MOD XT1-XT3 24V dc
    Out of stock
  12. R4M-200 Rogowski coil
    R4M-200 Rogowski coil
    Out of stock
  13. R4M-80 Rogowski coil
    R4M-80 Rogowski coil
    Out of stock
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.