Clear all
Clear all
Include Out of Stock

6 products

6 products

Energy Distribution

6 products

Set Ascending Direction Set Descending Direction
  1. XT2N 160 TMD 5-50 3p F F
    XT2N 160 TMD 5-50 3p F F
    ₹7,702.00

    (Inclusive of GST 18%)

  2. XT2H 160 TMD 5-50 3p F F
    XT2H 160 TMD 5-50 3p F F
    Upon Request
  3. XT2S 160 TMD 5-50 3p F F
    XT2S 160 TMD 5-50 3p F F
    Upon Request
  4. XT2S 160 TMD 5-50 4p F F
    XT2S 160 TMD 5-50 4p F F
    Upon Request
  5. XT2H 160 TMD 5-50 4p F F
    XT2H 160 TMD 5-50 4p F F
    Upon Request
  6. XT2N 160 TMD 5-50 4p F F
    XT2N 160 TMD 5-50 4p F F
    Upon Request
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.