Clear all
Clear all
Include Out of Stock

18 products

18 products

Energy Distribution

18 products

Set Ascending Direction Set Descending Direction
  1. XT2S 160 Ekip LSIG In=10A 3p F F
    XT2S 160 Ekip LSIG In=10A 3p F F
    ₹23,406.00

    (Inclusive of GST 18%)

  2. XT2S 160 Ekip LS/I In=10A 3p F F
    XT2S 160 Ekip LS/I In=10A 3p F F
    ₹14,175.00

    (Inclusive of GST 18%)

  3. XT2S 160 TMD 10-100 3p F F
    XT2S 160 TMD 10-100 3p F F
    ₹8,084.00

    (Inclusive of GST 18%)

  4. XT2N 160 TMD 10-100 4p F F
    XT2N 160 TMD 10-100 4p F F
    Out of stock
  5. XT2H 160 TMD 10-100 4p F F
    XT2H 160 TMD 10-100 4p F F
    Out of stock
  6. XT2H 160 TMD 10-100 3p F F
    XT2H 160 TMD 10-100 3p F F
    Out of stock
  7. XT2N 160 TMD 10-100 3p F F
    XT2N 160 TMD 10-100 3p F F
    Out of stock
  8. XT2S 160 TMD 10-100 4p F F
    XT2S 160 TMD 10-100 4p F F
    Out of stock
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.