Clear all
Clear all
Include Out of Stock

16 products

16 products

Energy Distribution

16 products

Set Ascending Direction Set Descending Direction
  1. A3N 400 TMF 400-4000 4p F F InN=100%In
    A3N 400 TMF 400-4000 4p F F InN=100%In
    ₹47,080.00

    (Inclusive of GST 18%)

  2. A3S 400 TMF 400-4000 4p F F InN=100%In
    A3S 400 TMF 400-4000 4p F F InN=100%In
    ₹22,713.00

    (Inclusive of GST 18%)

  3. A3N 400 TMF 400-4000 3p F F
    A3N 400 TMF 400-4000 3p F F
    ₹17,775.23

    (Inclusive of GST 18%)

  4. A3S 400 TMF 400-4000 3p F F
    A3S 400 TMF 400-4000 3p F F
    Out of stock
  5. XT2S 160 TMD 8-80 3p F F
    XT2S 160 TMD 8-80 3p F F
    Out of stock
  6. XT2H 160 TMD 8-80 3p F F
    XT2H 160 TMD 8-80 3p F F
    Out of stock
  7. XT2S 160 TMD 3,2-32 3p F F
    XT2S 160 TMD 3,2-32 3p F F
    Out of stock
  8. XT2S 160 TMD 8-80 4p F F
    XT2S 160 TMD 8-80 4p F F
    Out of stock
  9. XT2H 160 TMD 3,2-32 4p F F
    XT2H 160 TMD 3,2-32 4p F F
    Out of stock
  10. XT2H 160 TMD 8-80 4p F F
    XT2H 160 TMD 8-80 4p F F
    Out of stock
  11. XT2H 160 TMD 3,2-32 3p F F
    XT2H 160 TMD 3,2-32 3p F F
    Out of stock
  12. XT2N 160 TMD 3,2-32 4p F F
    XT2N 160 TMD 3,2-32 4p F F
    Out of stock
  13. XT2S 160 TMD 3,2-32 4p F F
    XT2S 160 TMD 3,2-32 4p F F
    Out of stock
  14. XT2N 160 TMD 8-80 4p F F
    XT2N 160 TMD 8-80 4p F F
    Out of stock
  15. XT2N 160 TMD 8-80 3p F F
    XT2N 160 TMD 8-80 3p F F
    Out of stock
  16. XT2N 160 TMD 3,2-32 3p F F
    XT2N 160 TMD 3,2-32 3p F F
    Out of stock
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.