Clear all
Clear all
Include Out of Stock

21 products

21 products

Energy Distribution

21 products

Set Ascending Direction Set Descending Direction
  1. XT4S 250 TMA 225-2250 3p F F
    XT4S 250 TMA 225-2250 3p F F
    ₹16,024.00

    (Inclusive of GST 18%)

  2. XT4N 250 TMA 225-2250 3p F F
    XT4N 250 TMA 225-2250 3p F F
    ₹15,060.00

    (Inclusive of GST 18%)

  3. XT2S 160 TMD 4-40 3p F F
    XT2S 160 TMD 4-40 3p F F
    ₹8,084.00

    (Inclusive of GST 18%)

  4. XT2N 160 MF 4 Im=56 3p F F
    XT2N 160 MF 4 Im=56 3p F F
    ₹7,519.00

    (Inclusive of GST 18%)

  5. XT2S 160 MF 4 Im=56 3p F F
    XT2S 160 MF 4 Im=56 3p F F
    Out of stock
  6. XT2H 160 TMD 2,5-25 4p F F
    XT2H 160 TMD 2,5-25 4p F F
    Out of stock
  7. XT2N 160 TMD 4-40 3p F F
    XT2N 160 TMD 4-40 3p F F
    Out of stock
  8. XT2H 160 MF 4 Im=56 3p F F
    XT2H 160 MF 4 Im=56 3p F F
    Out of stock
  9. XT2S 160 TMD 2,5-25 3p F F
    XT2S 160 TMD 2,5-25 3p F F
    Out of stock
  10. XT2S 160 TMD 2,5-25 4p F F
    XT2S 160 TMD 2,5-25 4p F F
    Out of stock
  11. XT2H 160 TMD 4-40 4p F F
    XT2H 160 TMD 4-40 4p F F
    Out of stock
  12. XT2H 160 TMD 2,5-25 3p F F
    XT2H 160 TMD 2,5-25 3p F F
    Out of stock
  13. XT2S 160 TMD 4-40 4p F F
    XT2S 160 TMD 4-40 4p F F
    Out of stock
  14. XT2N 160 TMD 2,5-25 3p F F
    XT2N 160 TMD 2,5-25 3p F F
    Out of stock
  15. XT2H 160 TMD 4-40 3p F F
    XT2H 160 TMD 4-40 3p F F
    Out of stock
  16. XT2N 160 TMD 2,5-25 4p F F
    XT2N 160 TMD 2,5-25 4p F F
    Out of stock
  17. XT2N 160 TMD 4-40 4p F F
    XT2N 160 TMD 4-40 4p F F
    Out of stock
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.