-
R4M-200 Rogowski coil2CSG202150R1101Out of stockFlexible current transformer based on Rogowski technology (200mm diameter, 3m lenght), equipped with pre-wired removable terminals suitable for use with M4M 20 Rogowski and M4M 30 Rogowski Learn MoreR4M-80 Rogowski coil2CSG202160R1101Out of stockFlexible current transformer based on Rogowski technology (80mm diameter, 3m lenght), equipped with pre-wired removable terminals suitable for use with M4M 20 Rogowski and M4M 30 Rogowski Learn More
Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Tmax T
3
DS201 M
1
E200
10
MCB
1
OFAF0
1
OFAF4
1
ONE20
9
OS630
1
S200M
7
S800B
1
SACE FORMULA
1
SACE Tmax T
16
SACE Tmax XT
1
SB200M
5
TRAU
1
MV Relays
125
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
703
System Pro M
351
S800
36
Formula DIN-Rail
96
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Industrial Plugs & Sockets
101
Fuse Links
6
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
264
Formula DSP
60
Formula
170
Formula Air
64
Menu Category
Rotary Handles
18
Surge Protection Devices
40
Accessories
2
Automatic Change-Over Switch
Auxiliary Contacts
11
DC MCB
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
10
Manual Change-Over Switch
MCB
MCCB
457
Motor Operators
18
Motorized Change-Over Switches
Other Accessories
154
RCBO
RCCB
RCD Block
2
Shunt Opening Release
22
Switch Disconnectors
Switch Fuse
Undervoltage Release
23
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Energy Distribution