Clear all
Clear all
Include Out of Stock

19 products

19 products

Energy Distribution

19 products

Set Ascending Direction Set Descending Direction
  1. A3N 400 TMF 400-4000 4p F F InN=100%In
    A3N 400 TMF 400-4000 4p F F InN=100%In
    ₹47,080.00

    (Inclusive of GST 18%)

  2. A3S 400 TMF 400-4000 4p F F InN=100%In
    A3S 400 TMF 400-4000 4p F F InN=100%In
    ₹22,713.00

    (Inclusive of GST 18%)

  3. A3N 400 TMF 400-4000 3p F F
    A3N 400 TMF 400-4000 3p F F
    ₹17,775.23

    (Inclusive of GST 18%)

  4. A3S 400 TMF 400-4000 3p F F
    A3S 400 TMF 400-4000 3p F F
    Upon Request
  5. XT2S 160 TMD 2-20 3p F F
    XT2S 160 TMD 2-20 3p F F
    Upon Request
  6. XT2H 160 MF 2 Im=28 3p F F
    XT2H 160 MF 2 Im=28 3p F F
    Upon Request
  7. XT2N 160 MF 2 Im=28 3p F F
    XT2N 160 MF 2 Im=28 3p F F
    Upon Request
  8. XT2S 160 TMD 2,5-25 3p F F
    XT2S 160 TMD 2,5-25 3p F F
    Upon Request
  9. XT2S 160 TMD 2,5-25 4p F F
    XT2S 160 TMD 2,5-25 4p F F
    Upon Request
  10. XT2H 160 TMD 2-20 4p F F
    XT2H 160 TMD 2-20 4p F F
    Upon Request
  11. XT2S 160 TMD 2-20 4p F F
    XT2S 160 TMD 2-20 4p F F
    Upon Request
  12. XT2H 160 TMD 2,5-25 4p F F
    XT2H 160 TMD 2,5-25 4p F F
    Upon Request
  13. XT2S 160 MF 2 Im=28 3p F F
    XT2S 160 MF 2 Im=28 3p F F
    Upon Request
  14. XT2H 160 TMD 2,5-25 3p F F
    XT2H 160 TMD 2,5-25 3p F F
    Upon Request
  15. XT2N 160 TMD 2,5-25 3p F F
    XT2N 160 TMD 2,5-25 3p F F
    Upon Request
  16. XT2N 160 TMD 2-20 3p F F
    XT2N 160 TMD 2-20 3p F F
    Upon Request
  17. XT2N 160 TMD 2,5-25 4p F F
    XT2N 160 TMD 2,5-25 4p F F
    Upon Request
  18. XT2H 160 TMD 2-20 3p F F
    XT2H 160 TMD 2-20 3p F F
    Upon Request
  19. XT2N 160 TMD 2-20 4p F F
    XT2N 160 TMD 2-20 4p F F
    Upon Request
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.