Clear all
Clear all
Include Out of Stock

15 products

15 products

Energy Distribution

15 products

Set Ascending Direction Set Descending Direction
  1. XT2S 160 MF 2 Im=28 3p F F
    XT2S 160 MF 2 Im=28 3p F F
    ₹8,118.00

    (Inclusive of GST 18%)

  2. XT2N 160 MF 2 Im=28 3p F F
    XT2N 160 MF 2 Im=28 3p F F
    ₹7,519.00

    (Inclusive of GST 18%)

  3. XT2S 160 TMD 2-20 3p F F
    XT2S 160 TMD 2-20 3p F F
    Out of stock
  4. XT2H 160 MF 2 Im=28 3p F F
    XT2H 160 MF 2 Im=28 3p F F
    Out of stock
  5. XT2S 160 TMD 3,2-32 3p F F
    XT2S 160 TMD 3,2-32 3p F F
    Out of stock
  6. XT2H 160 TMD 2-20 4p F F
    XT2H 160 TMD 2-20 4p F F
    Out of stock
  7. XT2S 160 TMD 2-20 4p F F
    XT2S 160 TMD 2-20 4p F F
    Out of stock
  8. XT2H 160 TMD 3,2-32 4p F F
    XT2H 160 TMD 3,2-32 4p F F
    Out of stock
  9. XT2H 160 TMD 3,2-32 3p F F
    XT2H 160 TMD 3,2-32 3p F F
    Out of stock
  10. XT2N 160 TMD 3,2-32 4p F F
    XT2N 160 TMD 3,2-32 4p F F
    Out of stock
  11. XT2N 160 TMD 2-20 3p F F
    XT2N 160 TMD 2-20 3p F F
    Out of stock
  12. XT2S 160 TMD 3,2-32 4p F F
    XT2S 160 TMD 3,2-32 4p F F
    Out of stock
  13. XT2H 160 TMD 2-20 3p F F
    XT2H 160 TMD 2-20 3p F F
    Out of stock
  14. XT2N 160 TMD 2-20 4p F F
    XT2N 160 TMD 2-20 4p F F
    Out of stock
  15. XT2N 160 TMD 3,2-32 3p F F
    XT2N 160 TMD 3,2-32 3p F F
    Out of stock
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.