Clear all
Clear all
Include Out of Stock

15 products

15 products

Energy Distribution

15 products

Set Ascending Direction Set Descending Direction
  1. CV2DJ Relay, 110VDC, 1NO+1NC
    1MYN563630-DBE
    ₹3,167.00
    CV2DJ Relay, 110VDC, 1NO+1NC Learn More
  2. CV2D2J Relay, 110VDC, 2NO+2NC
    1MYN563627-DBC
    ₹3,167.00
    CV2D2J Relay, 110VDC, 2NO+2NC Learn More
  3. CV2D2J Relay, 220VDC, 4NO+0NC
    1MYN563627-EBB
    ₹3,167.00
    CV2D2J Relay, 220VDC, 4NO+0NC Learn More
  4. CV2D2J Relay, 24VDC, 4NO+0NC
    1MYN563627-ABB
    ₹3,167.00
    CV2D2J Relay, 24VDC, 4NO+0NC Learn More
  5. PQ8nCH2J Relay, 220VDC, 5NO+2NC
    1MYN563613-EAC
    ₹4,821.00
    PQ8nCH2J Relay, 220VDC, 5NO+2NC Learn More
  6. PSU14n-2X Relay, 110VDC, 11NO+3NC
    1MYN563620-DAW
    ₹13,172.00
    PSU14n-2X Relay, 110VDC, 11NO+3NC Learn More
  7. PSU6n-X Relay, 110VDC, 4NO+2NC
    1MYN563617-DAS
    ₹7,988.00
    PSU6n-X Relay, 110VDC, 4NO+2NC Learn More
  8. CV2D2J Relay, 220VDC, 2NO+2NC
    1MYN563627-EBC
    ₹3,167.00
    CV2D2J Relay, 220VDC, 2NO+2NC Learn More
  9. PQ8nCH2J Relay, 220VDC, 4NO+3NC
    1MYN563613-EAD
    ₹4,821.00
    PQ8nCH2J Relay, 220VDC, 4NO+3NC Learn More
  10. REM601, 5A, With Communication
    REM601BE446BB1NH
    ₹42,480.00
    REM601 IEC Motor Protection and Control Learn More
  11. REJ601, 5A, With Communication
    REJ601BE446BB1NH
    ₹23,364.00
    REJ601 IEC Over Current Protection Learn More
  12. OVR T2 3N 40-275 P QS Surge Protective Device
    2CTB803973R1100
    ₹7,004.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
  13. OVR WT 3L 690 P TS Surge Protective Device
    2CTB235402R0000
    ₹25,752.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. This series is specificaly designed for Wind Turbine application Learn More
  14. OVR T2 3N 40-440 P TS QS Surge Protective Device
    2CTB803973R1500
    ₹7,871.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
  15. OVR T2 1N 40-275s P QS Surge Protective Device
    2CTB815704R1400
    ₹4,226.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. The variants with "reserve varistor" (s) offer additional protection for the system, as the SPD is not completely disconnected from the mains at the end of its service life, but with an additional smaller varistor still guarantees basic protection and the system thus until the surge arrester is replaced is still protected Learn More
No more product
No more product