Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
DS201 M
1
E200
10
ONE20
9
OS630
1
OT125F
1
OT25F
1
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
MV Relays
128
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
704
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
Formula DSP
89
Formula Air
64
UPS
23
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
7
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
8
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
8
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
4
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
8
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
7
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
8
Main Circuit 80A
Main Circuit 90A
0.5A
1A
1
1.6A
2A
1
2.5A
3.2A
3A
4A
1
5A
2
6.3A
6A
2
8A
1
8.5A
10A
4
12.5A
16A
1
20A
1
25A
1
32A
40A
50A
52A
63A
2
80A
100A
125A
160A
200A
225A
250A
400A
630A
800A
1000A
1250A
1600A
Menu Category
Rotary Handles
Surge Protection Devices
Accessories
Automatic Change-Over Switch
Auxiliary Contacts
DC MCB
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
Manual Change-Over Switch
MCB
2
MCCB
Motor Operators
Motorized Change-Over Switches
Other Accessories
RCBO
RCCB
RCD Block
Shunt Opening Release
Switch Disconnectors
Switch Fuse
Undervoltage Release
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Search By