Clear all
Clear all
Include Out of Stock

40 products

40 products

Anniversary Discount Offer - Register or Sign in to avail flat 5% discount upto ₹ 2,000 on your order!T&C apply

Energy Distribution

40 products

Set Ascending Direction Set Descending Direction
  1. OVR T2 3N 40-275 P QS Surge Protective Device
    2CTB803973R1100
    ₹8,310.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
  2. OVR WT 3L 690 P TS Surge Protective Device
    2CTB235402R0000
    ₹25,752.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. This series is specificaly designed for Wind Turbine application Learn More
  3. OVR T2 40-275 P QS Surge Protective Device
    2CTB803871R2300
    ₹2,517.65
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More