-
OTM40F4C20D400C AUTOMATIC TRANSFER SWITCH1SYN151252R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with fixed operating parameters.Bridging Bar for OTM40…125F4C_4P Learn MoreOTM125F4CB21D400C AUTOMATIC TRANSFER SWITCH1SCA150574R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters. Learn MoreOTM125F4C20D400C AUTOMATIC TRANSFER SWITCH1SYN151250R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with fixed operating parameters.Bridging Bar for OTM40…125F4C_4P Learn MoreOTM40F4CB21D400C AUTOMATIC TRANSFER SWITCH1SYN150580R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.Bridging Bar for OTM40…125F4C_4P Learn MoreOTM125F3C21D400C AUTOMATIC TRANSFER SWITCH1SYN151420R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.Bridging Bar for OTM40…125F3C_3p Learn MoreOTM125F4C21D400C AUTOMATIC TRANSFER SWITCH1SYN151251R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.Bridging Bar for OTM40…125F4C_4P Learn MoreOTM125F3C20D400C AUTOMATIC TRANSFER SWITCH1SYN151419R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with fixed operating parameters.Bridging Bar for OTM40…125F3C_3p Learn MoreOTM63F4C21D400C AUTOMATIC TRANSFER SWITCH1SYN151255R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.Bridging Bar for OTM40…125F4C_4P Learn MoreOTM63F4CB21D400C AUTOMATIC TRANSFER SWITCH1SYN150586R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.Bridging Bar for OTM40…125F4C_4P Learn More
Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Tmax T
3
DS201 M
1
E200
10
MCB
1
OFAF0
1
OFAF4
1
ONE20
9
OS630
1
S200M
7
S800B
1
SACE FORMULA
1
SACE Tmax T
16
SACE Tmax XT
1
SB200M
5
TRAU
1
MV Relays
125
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
703
System Pro M
351
S800
36
Formula DIN-Rail
96
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Industrial Plugs & Sockets
101
Fuse Links
6
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
264
Formula DSP
60
Formula
170
Formula Air
64
Rated Operational Voltage
Main Circuit 1000 volt
44
Main Circuit 750 volt
36
750 volt
14
800 volt
10
380-415 volt AC
13
230 volt AC
400-690 volt AC
254-440 volt AC
500 volt AC
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
500 volt
50
500 volt AC ; 690 volt AC
500 volt AC ; 690 volt AC ; 800 volt AC
550 volt AC
550 volt AC ; 250 volt DC
690 volt AC
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
1000 volt
78
1100 volt DC
1500 volt
3
1500 volt DC
Menu Category
Rotary Handles
Surge Protection Devices
Accessories
Automatic Change-Over Switch
13
Auxiliary Contacts
DC MCB
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
Manual Change-Over Switch
MCB
MCCB
Motor Operators
Motorized Change-Over Switches
Other Accessories
RCBO
RCCB
RCD Block
Shunt Opening Release
Switch Disconnectors
Switch Fuse
Undervoltage Release
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit