Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
DS201 M
1
E200
10
ONE20
9
OS630
1
OT125F
1
OT25F
1
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
MV Relays
128
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
703
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
Formula DSP
89
Formula Air
64
UPS
23
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
11
Main Circuit 1250A
7
Main Circuit 125A
14
Main Circuit 150A
3
Main Circuit 15A
2
Main Circuit 1600A
Main Circuit 160A
9
Main Circuit 16A
10
Main Circuit 175A
3
Main Circuit 200A
17
Main Circuit 20A
3
Main Circuit 225A
3
Main Circuit 250A
17
Main Circuit 25A
11
Main Circuit 30A
3
Main Circuit 315A
4
Main Circuit 320A
4
Main Circuit 32A
11
Main Circuit 400A
12
Main Circuit 40A
11
Main Circuit 500A
4
Main Circuit 50A
11
Main Circuit 60A
3
Main Circuit 630A
11
Main Circuit 63A
11
Main Circuit 70A
3
Main Circuit 800A
8
Main Circuit 80A
11
Main Circuit 90A
3
0.5A
1A
1.6A
2A
2.5A
3.2A
3A
1
4A
5A
6.3A
6A
8A
8.5A
10A
12.5A
16A
1
20A
1
25A
3
32A
5
40A
8
50A
4
52A
63A
10
80A
16
100A
18
125A
13
160A
5
200A
225A
250A
400A
630A
800A
1000A
1250A
1600A
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
750 volt
800 volt
380-415 volt AC
230 volt AC
1
400-690 volt AC
254-440 volt AC
500 volt AC
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
500 volt
500 volt AC ; 690 volt AC
500 volt AC ; 690 volt AC ; 800 volt AC
550 volt AC
550 volt AC ; 250 volt DC
690 volt AC
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
1000 volt
1100 volt DC
1500 volt
1500 volt DC
Menu Category
Rotary Handles
Surge Protection Devices
Accessories
Automatic Change-Over Switch
Auxiliary Contacts
DC MCB
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
Manual Change-Over Switch
MCB
MCCB
Motor Operators
Motorized Change-Over Switches
Other Accessories
RCBO
RCCB
1
RCD Block
Shunt Opening Release
Switch Disconnectors
Switch Fuse
Undervoltage Release
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Search By