Clear all
Clear all
Include Out of Stock
Tripping Characteristic

8 products

8 products

Energy Distribution

8 products

Set Ascending Direction Set Descending Direction
  1. F202 A-40/0,03 AP-R Residual Current Circuit Breaker
    F202 A-40/0,03 AP-R Residual Current Circuit Breaker
    ₹9,160.00

    (Inclusive of GST 18%)

  2. P1C 160 TMD 40-450 3p F F
    P1C 160 TMD 40-450 3p F F
    ₹3,802.00

    (Inclusive of GST 18%)

  3. P1B 160 TMD 40-450 3p F F
    P1B 160 TMD 40-450 3p F F
    ₹3,739.00

    (Inclusive of GST 18%)

No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.