-
FB202 AC-63/0.1; Residual Current Circuit Breaker; 2P; 63A; 100mA; AC-Type1SYF202015R2630₹1,876.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB204 AC-63/0.1; Residual Current Circuit Breaker; 4P; 63A; 100mA; AC-Type1SYF204015R2630₹2,098.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB204 AC-25/0.03; Residual Current Circuit Breaker; 4P; 25A; 30mA; AC-Type1SYF204015R1250₹1,693.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB204 AC-63/0.3; Residual Current Circuit Breaker; 4P; 63A; 300mA; AC-Type1SYF204015R3630₹2,119.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB204 AC-40/0.1; Residual Current Circuit Breaker; 4P; 40A; 100mA; AC-Type1SYF204015R2400₹1,737.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB204 AC-25/0.1; Residual Current Circuit Breaker; 4P; 25A; 100mA; AC-Type1SYF204015R2250₹1,770.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB202 AC-25/0.3; Residual Current Circuit Breaker; 2P; 25A; 300mA; AC-Type1SYF202015R3250₹1,410.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB204 AC-25/0.3; Residual Current Circuit Breaker; 4P; 25A; 300mA; AC-Type1SYF204015R3250₹1,839.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB202 AC-40/0.3; Residual Current Circuit Breaker; 2P; 40A; 300mA; AC-Type1SYF202015R3400₹1,655.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB202 AC-40/0.1; Residual Current Circuit Breaker; 2P; 40A; 100mA; AC-Type1SYF202015R2400₹1,530.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB202 AC-25/0.1; Residual Current Circuit Breaker; 2P; 25A; 100mA; AC-Type1SYF202015R2250₹1,400.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB204 AC-63/0.03; Residual Current Circuit Breaker; 4P; 63A; 30mA; AC-Type1SYF204015R1630₹1,957.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
Include Out of Stock
Product Range
Accessories for Tmax T
40
Accessories for Tmax XT
51
CMHS
2
CRP
1
DS201 M
20
E200
5
FB200
18
OA1G
2
OA3G
1
OEA
1
OFAF0
2
OHB125
1
OHB145
1
OHB175
1
OHB200
1
OHB45
2
OHB65
1
OHB80
1
OHB95
2
OHBS2
1
OHYS2
1
OS200
1
OS250
1
OS400
2
OS630
1
OT100F
1
OT160EV
2
OT160G
2
OT16FT
1
OT200E
1
OT250E
3
OT25F
2
OT25FT
1
OT315E
2
OT3200E
1
OT400E
2
OT630E
3
OTDC100
1
OTDC16
2
OTS125
1
OTS40
1
OTS63
1
OXP12
3
OXP6
2
OXS6
1
S200 80-100A
8
S200M
64
S800B
7
SACE FORMULA
66
SACE Tmax T
69
SACE Tmax XT
175
SB200 DC
16
SB200M
82
SDB200
6
TP
1
TRAU
1
XLP00
1
XLP000
1
M1M
3
MV Relays
14
Ring Main Unit
5
OT200_C
1
OT315_C
1
OT400_C
2
OT800_C
1
OTM160_CM
1
OTM200_CM
1
OTM400_CM
1
OT80_C
1
S800-SOR
1
S800C
1
S200
21
S2C
2
Busbars PS
2
S200MUC
5
S200MTUC
1
SU200M
3
S200P
3
F200
1
S2C-UA
1
DS201 L
1
DDA200
4
DDA800
2
ELR
1
T2
4
T1
1
T1-T2
2
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 200A
Main Circuit 20A
Main Circuit 250A
Main Circuit 25A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 630A
Main Circuit 63A
Main Circuit 800A
Main Circuit 80A
0.5A
1A
1.6A
2A
3A
4A
5A
6A
8A
8.5A
10A
12.5A
16A
1
20A
25A
18
32A
40A
50A
52A
63A
80A
100A
125A
160A
200A
225A
250A
Degree of Protection
Protection Type
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
750 volt
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
9
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
9
415 volt AC ; 125 volt DC
500 volt
550 volt AC ; 250 volt DC
690 volt AC
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
1000 volt