Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
DS201 M
1
E200
10
ONE20
9
OS630
1
OT125F
1
OT25F
1
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
MV Relays
128
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
704
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
Formula DSP
89
Formula Air
64
UPS
23
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
11
Main Circuit 1250A
7
Main Circuit 125A
14
Main Circuit 150A
3
Main Circuit 15A
2
Main Circuit 1600A
Main Circuit 160A
9
Main Circuit 16A
10
Main Circuit 175A
3
Main Circuit 200A
17
Main Circuit 20A
3
Main Circuit 225A
3
Main Circuit 250A
17
Main Circuit 25A
11
Main Circuit 30A
3
Main Circuit 315A
4
Main Circuit 320A
4
Main Circuit 32A
11
Main Circuit 400A
12
Main Circuit 40A
11
Main Circuit 500A
4
Main Circuit 50A
11
Main Circuit 60A
3
Main Circuit 630A
11
Main Circuit 63A
11
Main Circuit 70A
3
Main Circuit 800A
8
Main Circuit 80A
11
Main Circuit 90A
3
0.5A
1A
1.6A
2A
2.5A
3.2A
3A
1
4A
5A
6.3A
6A
8A
8.5A
10A
12.5A
16A
20A
1
25A
32A
5
40A
6
50A
4
52A
63A
8
80A
8
100A
10
125A
9
160A
5
200A
225A
250A
400A
630A
800A
1000A
1250A
1600A
Rated Operational Current (Ie)
Short Circuit Performance Level
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
750 volt
800 volt
380-415 volt AC
230 volt AC
400-690 volt AC
2
254-440 volt AC
1
500 volt AC
24
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
29
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
42
500 volt
50
500 volt AC ; 690 volt AC
500 volt AC ; 690 volt AC ; 800 volt AC
550 volt AC
4
550 volt AC ; 250 volt DC
124
690 volt AC
15
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
1000 volt
1100 volt DC
1500 volt
1500 volt DC
Shops
A R Marketing and Services
9
ANS ELECTRIC LLP
60
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
11
Chirag Techno Electricals Co
Dynatech Engineers
89
EBASCO MARKETING
18
Electromart
76
Indian Electro trade
JKR SOLUTIONS
K G INDUSTRIAL PRODUCT
21
Kay Dee Engineers
LAKSHYA ENTERPRISES
10
MACK ELECTRICAL
MANI SALES
Micronova Impex Pvt Ltd
34
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
4
PIGEON AGENCY
Pankaj Electricals
5
Paramount Industrial Corporation
23
Prakash Electrical Enterprises Pvt. Ltd.
52
Purva Vashi Electricals & Services Pvt. Ltd.
46
RADIANT
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
1
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
56
Shree Narayan Sales & Services
15
Suman Electric Udyogs P Ltd
Synergy Infra & Projects
System Controls and Switchgears
98
V D Electrical & Engineering Co.
16
Vashi Integrated Solutions Limited
104
eNarayan Elex India Pvt Ltd
24
Menu Category
Rotary Handles
6
Surge Protection Devices
40
Accessories
19
Automatic Change-Over Switch
Auxiliary Contacts
2
DC MCB
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
Manual Change-Over Switch
MCB
33
MCCB
271
Motor Operators
Motorized Change-Over Switches
Other Accessories
1
RCBO
RCCB
RCD Block
Shunt Opening Release
Switch Disconnectors
Switch Fuse
50
Undervoltage Release
8
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Search By